LP3878-ADJ

ACTIVE

800-mA, 16-V, adjustable low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Better PSRR

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 16 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 1 Fixed output options (V) 5.5 Noise (µVrms) 18 Iq (typ) (mA) 5.5 Thermal resistance θJA (°C/W) 43 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 475 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 16 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 1 Fixed output options (V) 5.5 Noise (µVrms) 18 Iq (typ) (mA) 5.5 Thermal resistance θJA (°C/W) 43 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 475 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (NGT) 8 16 mm² 4 x 4
  • Input Supply Voltage: 2.5 V to 16V
  • Output Voltage Range: 1 V to 5.5 V
  • Designed for Use With Low-ESR Ceramic
    Capacitors
  • Very Low Output Noise
  • 8-Lead SO PowerPAD and WSON Surface-
    Mount Packages
  • < 10-µA Quiescent Current in Shutdown
  • Low Ground Pin Current at all Loads
  • Overtemperature and Overcurrent Protection
  • –40°C to 125°C Operating Junction Temperature
    Range
  • Input Supply Voltage: 2.5 V to 16V
  • Output Voltage Range: 1 V to 5.5 V
  • Designed for Use With Low-ESR Ceramic
    Capacitors
  • Very Low Output Noise
  • 8-Lead SO PowerPAD and WSON Surface-
    Mount Packages
  • < 10-µA Quiescent Current in Shutdown
  • Low Ground Pin Current at all Loads
  • Overtemperature and Overcurrent Protection
  • –40°C to 125°C Operating Junction Temperature
    Range

The LP3878-ADJ is an 800-mA, adjustable output, voltage regulator designed to provide high performance and low noise in applications requiring output voltages as low as 1 V.

Using an optimized VIP (Vertically Integrated PNP) process, the LP3878-ADJ delivers superior performance:

  • Ground Pin Current: Typically 5.5 mA at 800-mA load, and 180 µA at 100-µA load.
  • Low Power Shutdown: The LP3878-ADJ draws less than 10-µA quiescent current when the SHUTDOWN pin is pulled low.
  • Precision Output: Ensured output voltage accuracy is 1% at room temperature.
  • Low Noise: Broadband output noise is only 18 µV (typical) with a 10-nF bypass capacitor.

The LP3878-ADJ is an 800-mA, adjustable output, voltage regulator designed to provide high performance and low noise in applications requiring output voltages as low as 1 V.

Using an optimized VIP (Vertically Integrated PNP) process, the LP3878-ADJ delivers superior performance:

  • Ground Pin Current: Typically 5.5 mA at 800-mA load, and 180 µA at 100-µA load.
  • Low Power Shutdown: The LP3878-ADJ draws less than 10-µA quiescent current when the SHUTDOWN pin is pulled low.
  • Precision Output: Ensured output voltage accuracy is 1% at room temperature.
  • Low Noise: Broadband output noise is only 18 µV (typical) with a 10-nF bypass capacitor.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A47 ACTIVE 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable Wider voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3878-ADJ Micropower 800-mA Low-Noise "Ceramic Stable" Adjustable Voltage Regulator for 1-V to 5-V Applications datasheet (Rev. D) PDF | HTML 09 Feb 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos