LP3996-Q1

ACTIVE

Automotive 150-mA, low-IQ, dual-channel low-dropout voltage regulator with power good & enable

Product details

Output options Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 3.3 Noise (µVrms) 36 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 55 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 3.75 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 210 Operating temperature range (°C) -40 to 125
Output options Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 3.3 Noise (µVrms) 36 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 55 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 3.75 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 210 Operating temperature range (°C) -40 to 125
WSON (DSC) 10 9 mm² 3 x 3
  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% Over
    Temperature
  • Power-On-Reset Function with Adjustable
    Delay
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% Over
    Temperature
  • Power-On-Reset Function with Adjustable
    Delay
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B

The LP3996-Q1 is a dual low dropout regulator with power-on-reset circuit. The first regulator can source 150 mA, while the second is capable of sourcing 300 mA and has a power-on-reset function included.

The LP3996-Q1 provides 1.5% accuracy requiring an ultra low quiescent current of 35 µA. Separate enable pins allow each output of the LP3996-Q1 to be shut down, drawing virtually zero current.

The device is designed to be stable with small footprint ceramic capacitors down to 1 µF. An external capacitor may be used to set the POR delay time as required.

The LP3996-Q1 is available in fixed output voltages and comes in a 10-pin, 3 mm × 3 mm package.

The LP3996-Q1 is a dual low dropout regulator with power-on-reset circuit. The first regulator can source 150 mA, while the second is capable of sourcing 300 mA and has a power-on-reset function included.

The LP3996-Q1 provides 1.5% accuracy requiring an ultra low quiescent current of 35 µA. Separate enable pins allow each output of the LP3996-Q1 to be shut down, drawing virtually zero current.

The device is designed to be stable with small footprint ceramic capacitors down to 1 µF. An external capacitor may be used to set the POR delay time as required.

The LP3996-Q1 is available in fixed output voltages and comes in a 10-pin, 3 mm × 3 mm package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP3996-Q1 Dual Linear Regulator with 300mA and 150mA Outputs and Power-On-Reset datasheet 10 Oct 2013
User guide AN-1377 LP3996 / LP5996 Application Board Information (Rev. B) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos