LP8900

ACTIVE

200-mA, low-noise, high-accuracy, dual-channel low-dropout voltage regulator with enable

Product details

Output options Dual output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 2.8 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 2.7, 2.8, 3.3 Noise (µVrms) 6 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 140 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable Accuracy (%) 1 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Output options Dual output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 2.8 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 2.7, 2.8, 3.3 Noise (µVrms) 6 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 140 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable Accuracy (%) 1 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 6 2.1875 mm² 1.75 x 1.25
  • Input Voltage Operation: 1.8 V to 5.5 V
  • Output Voltage: 1.2 V to 3.6 V
  • Accuracy Over Temperature: 1%
  • Output Voltage Noise: 6 µVRMS
  • PSRR: 75 dB at 1 kHz
  • Dropout: 110 mV at 200 mA Load
  • Quiescent Current: 48 µA per Regulator
  • Start-Up Time: 80 µs
  • Stable With Ceramic Capacitors as Small as 0402
  • Thermal-Overload and Short-Circuit Protection
  • Input Voltage Operation: 1.8 V to 5.5 V
  • Output Voltage: 1.2 V to 3.6 V
  • Accuracy Over Temperature: 1%
  • Output Voltage Noise: 6 µVRMS
  • PSRR: 75 dB at 1 kHz
  • Dropout: 110 mV at 200 mA Load
  • Quiescent Current: 48 µA per Regulator
  • Start-Up Time: 80 µs
  • Stable With Ceramic Capacitors as Small as 0402
  • Thermal-Overload and Short-Circuit Protection

The LP8900 is a dual LDO capable of supplying 200-mA output current per regulator. Designed to meet the requirements of RF and analog circuits, the LP8900 provides low device noise, high PSRR, low quiescent current, and superior line transient response figures.

Using new innovative design techniques, the LP8900 offers class-leading device noise performance without a noise bypass capacitor.

The LP8900 is designed to be stable with space saving ceramic capacitors as small as 0402 case size, enabling a solution size < 4 mm2. Performance is specified for a –40°C to +125°C junction temperature range.

Output voltage options from 1.2 V to 3.6 V are available; for availability, contact your local TI sales office.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP8900 is a dual LDO capable of supplying 200-mA output current per regulator. Designed to meet the requirements of RF and analog circuits, the LP8900 provides low device noise, high PSRR, low quiescent current, and superior line transient response figures.

Using new innovative design techniques, the LP8900 offers class-leading device noise performance without a noise bypass capacitor.

The LP8900 is designed to be stable with space saving ceramic capacitors as small as 0402 case size, enabling a solution size < 4 mm2. Performance is specified for a –40°C to +125°C junction temperature range.

Output voltage options from 1.2 V to 3.6 V are available; for availability, contact your local TI sales office.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 500-mA dual-channel LDO in 2x2 package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LP8900 200-mA Ultra-Low-Noise Dual LDO For RF and Analog Circuits datasheet (Rev. E) PDF | HTML 01 Jun 2016
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP8900-3333 PSpice Transient Model

SNVMB08.ZIP (71 KB) - PSpice Model
Simulation model

LP8900-3333 Unencrypted PSpice Transient Model

SNVMB07.ZIP (3 KB) - PSpice Model
Simulation model

LP8900-AAAH PSpice Transient Model

SNVMB09.ZIP (72 KB) - PSpice Model
Simulation model

LP8900-AAAH Unencrypted PSpice Transient Model

SNVMB06.ZIP (3 KB) - PSpice Model
Simulation model

LP8900-AAEB PSpice Transient Model

SNVMB10.ZIP (75 KB) - PSpice Model
Simulation model

LP8900-AAEB Unencrypted PSpice Transient Model

SNVMB11.ZIP (3 KB) - PSpice Model
Simulation model

LP8900-AAEC PSpice Transient Model

SNVMB13.ZIP (72 KB) - PSpice Model
Simulation model

LP8900-AAEC Unencrypted PSpice Transient Model

SNVMB12.ZIP (3 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos