Home Power management DC/DC power modules Power modules (integrated inductor)

PTH12010Y

ACTIVE

15 A 12-V Input Bus Termination Power Module for DDR/QDR Memory

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 15 Vin (max) (V) 13.2 Vin (min) (V) 10.8 Vout (max) (V) 1.8 Vout (min) (V) 0.55 Features Overcurrent protection Control mode Voltage mode Switching frequency (max) (Hz) 300000 Switching frequency (min) (Hz) 200000
Rating Catalog Operating temperature range (°C) -40 to 85 Iout (max) (A) 15 Vin (max) (V) 13.2 Vin (min) (V) 10.8 Vout (max) (V) 1.8 Vout (min) (V) 0.55 Features Overcurrent protection Control mode Voltage mode Switching frequency (max) (Hz) 300000 Switching frequency (min) (Hz) 200000
DIPMODULE (EUH) 10 600.1756 mm² 35.81 x 16.76 DIPMODULE (EUJ) 10 600.846 mm² 35.85 x 16.76
  • VTT Bus Termination Output (Output Tracks the System VREF)
  • 15 A Output Current (12 A for 12-V Input)
  • 3.3-V, 5-V or 12-V Input Voltage
  • DDR and QDR Compatible
  • On/Off Inhibit (for VTT Standby)
  • Under-Voltage Lockout
  • Operating Temp: –40 to +85°C
  • Efficiencies up to 91 %
  • Output Overcurrent Protection (Non-Latching, Auto-Reset)
  • 62 W/in³ Power Density
  • Safety Agency Approvals: UL/cUL60950, EN60950, VDE
  • Point-of-Load Alliance (POLA™) Compatible

POLA is a trademark of Texas Instruments.

  • VTT Bus Termination Output (Output Tracks the System VREF)
  • 15 A Output Current (12 A for 12-V Input)
  • 3.3-V, 5-V or 12-V Input Voltage
  • DDR and QDR Compatible
  • On/Off Inhibit (for VTT Standby)
  • Under-Voltage Lockout
  • Operating Temp: –40 to +85°C
  • Efficiencies up to 91 %
  • Output Overcurrent Protection (Non-Latching, Auto-Reset)
  • 62 W/in³ Power Density
  • Safety Agency Approvals: UL/cUL60950, EN60950, VDE
  • Point-of-Load Alliance (POLA™) Compatible

POLA is a trademark of Texas Instruments.

The PTHxx010Y are a series of ready-to-use switching regulator modules from Texas Instruments designed specifically for bus termination in DDR and QDR memory applications. Operating from either a 3.3-V, 5-V or 12-V input, the modules generate a VTT output that will source or sink up to 15 A of current (12 A for 12-V input) to accurately track their VREF input. VTT is the required bus termination supply voltage, and VREF is the reference voltage for the memory and chipset bus receiver comparators. VREF is usually set to half the VDDQ power supply voltage.

Both the PTHxx010Y series employs an actively switched synchronous rectifier output to provide state-of-the-art stepdown switching conversion. The products are small in size (1.37 in ×: 0.62 in), and are an ideal choice where space, performance, and high efficiency are desired, along with the convenience of a ready-to-use module.

Operating features include an on/off inhibit and output over-current protection (source mode only). The on/off inhibit feature allows the VTT bus to be turned off to save power in a standby mode of operation. To ensure tight load regulation, an output remote sense is also provided. Package options include both throughhole and surface mount configurations.

The PTHxx010Y are a series of ready-to-use switching regulator modules from Texas Instruments designed specifically for bus termination in DDR and QDR memory applications. Operating from either a 3.3-V, 5-V or 12-V input, the modules generate a VTT output that will source or sink up to 15 A of current (12 A for 12-V input) to accurately track their VREF input. VTT is the required bus termination supply voltage, and VREF is the reference voltage for the memory and chipset bus receiver comparators. VREF is usually set to half the VDDQ power supply voltage.

Both the PTHxx010Y series employs an actively switched synchronous rectifier output to provide state-of-the-art stepdown switching conversion. The products are small in size (1.37 in ×: 0.62 in), and are an ideal choice where space, performance, and high efficiency are desired, along with the convenience of a ready-to-use module.

Operating features include an on/off inhibit and output over-current protection (source mode only). The on/off inhibit feature allows the VTT bus to be turned off to save power in a standby mode of operation. To ensure tight load regulation, an output remote sense is also provided. Package options include both throughhole and surface mount configurations.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 15-A Non-Isolated DDR/SDR Bus Termination Modules datasheet (Rev. A) 29 Apr 2005
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Application note Input and Output Capacitor Selection 19 Sep 2005
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIPMODULE (EUH) 10 View options
DIPMODULE (EUJ) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos