Home Power management DC/DC power modules Isolated power modules (integrated transformer)

10W, 36V to 75V Input, 1500V Isolation, DC-DC Converter

Product details

Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 13.2 Rating Catalog Operating temperature range (°C) to Iout (max) (A) 1 Vout (min) (V) 10.8
Vin (min) (V) 36 Vin (max) (V) 75 Vout (max) (V) 13.2 Rating Catalog Operating temperature range (°C) to Iout (max) (A) 1 Vout (min) (V) 10.8
DIPMODULE (BET) 4 735.584 mm² 28.96 x 25.4 DIPMODULE (BET) 6 735.584 mm² 28.96 x 25.4 DIPMODULE (EEP) 6 735.584 mm² 28.96 x 25.4 DIPMODULE (EEP) 5 735.584 mm² 28.96 x 25.4 DIPMODULE (EEP) 4 735.584 mm² 28.96 x 25.4 DIPMODULE (EEV) 5 735.584 mm² 28.96 x 25.4
  • Input Voltage: 36 V to 75 V
  • 10-W Total Output Power
  • Output Voltages: 3.3 V, 5 V, and 12 V
  • Output Voltage Trim ±10%
  • Up To 87% Efficiency
  • Overcurrent Protection
  • Input Undervoltage Lockout
  • Output Overvoltage Protection
  • Positive or Negative Logic Enable Control Option
  • Synchronization Option
  • Space-Saving, Industry Standard Footprint (1.1 in x 1.0 in) / (27.94 mm × 24.38 mm)
  • Industry Standard Pinout
  • Surface Mount Package
  • 1500-Vdc Isolation
  • Agency Approvals: UL/IEC/CSA-C22.2 60950-1
  • APPLICATIONS
    • Intermediate Bus Architectures
    • Telecom, High-End Computing Platforms
    • Power Over Ethernet Applications
    • Multi-Rail Power Systems

  • Input Voltage: 36 V to 75 V
  • 10-W Total Output Power
  • Output Voltages: 3.3 V, 5 V, and 12 V
  • Output Voltage Trim ±10%
  • Up To 87% Efficiency
  • Overcurrent Protection
  • Input Undervoltage Lockout
  • Output Overvoltage Protection
  • Positive or Negative Logic Enable Control Option
  • Synchronization Option
  • Space-Saving, Industry Standard Footprint (1.1 in x 1.0 in) / (27.94 mm × 24.38 mm)
  • Industry Standard Pinout
  • Surface Mount Package
  • 1500-Vdc Isolation
  • Agency Approvals: UL/IEC/CSA-C22.2 60950-1
  • APPLICATIONS
    • Intermediate Bus Architectures
    • Telecom, High-End Computing Platforms
    • Power Over Ethernet Applications
    • Multi-Rail Power Systems

The PTMA40XX is a series of 10-W rated isolated dc/dc converters, designed to operate from a standard -48-V telecom central office supply. Housed in an industry standard 1.1 in × 1.0 in (27.94 mm × 24.38 mm) package, this series of isolated modules is set to one of the common intermediate bus voltages of 3.3 V, 5 V, or 12 V.

The PTMA40XX series includes many features expected of high-performance dc/dc converter modules. Operational features include an input undervoltage lockout (UVLO) and a dual-logic output enable control or synchronization option. Overcurrent protection ensures survival against load faults.

Typical applications include distributed power architectures in both telecom and computing environments, power over ethernet, and particularly complex digital systems requiring multiple power supply rails.

The PTMA40XX is a series of 10-W rated isolated dc/dc converters, designed to operate from a standard -48-V telecom central office supply. Housed in an industry standard 1.1 in × 1.0 in (27.94 mm × 24.38 mm) package, this series of isolated modules is set to one of the common intermediate bus voltages of 3.3 V, 5 V, or 12 V.

The PTMA40XX series includes many features expected of high-performance dc/dc converter modules. Operational features include an input undervoltage lockout (UVLO) and a dual-logic output enable control or synchronization option. Overcurrent protection ensures survival against load faults.

Typical applications include distributed power architectures in both telecom and computing environments, power over ethernet, and particularly complex digital systems requiring multiple power supply rails.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 10-W 36-V to 75-V 1500-V Isolation DC/DC Converters datasheet (Rev. B) 31 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos