20ppm/°C Max, 100µA, SOT23-3 Series Voltage Reference - REF3125

REF3125 (ACTIVE)

20ppm/°C Max, 100µA, SOT23-3 Series Voltage Reference

 

Description

The REF31xx is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.

The REF31xx’s small size and low power consumption (100 µA typical) make it ideal for portable and battery-powered applications. The REF31xx does not require a load capacitor, but is stable with any capacitive load and can sink or source up to 10 mA of output current.

Unloaded, the REF31xx can operate on supplies down to 5 mV above the output voltage. All models are specified for the wide temperature range of –40°C to +125°C.

Features

  • Size Package: SOT23-3
  • Low Dropout: 5 mV
  • High Output Current: ±10 mA
  • High Accuracy: 0.2% Maximum
  • Low IQ: 115 µA Maximum
  • Excellent Specified Drift Performance:
    • 15 ppm/°C (Maximum) from 0°C to +70°C
    • 20 ppm/°C (Maximum) from –40°C to +125°C

View more

Parametrics Compare all products in Series Voltage Reference

 
VO (V)
Initial Accuracy (Max) (%)
Temp Coeff (Max) (ppm/ degree C)
Rating
Operating Temperature Range (C)
Iout/Iz (Max) (mA)
Iq (Typ) (uA)
Iq (Max) (uA)
Special Features
Package Group
Vin (Min) (V)
Vin (Max) (V)
REF3125 REF3112 REF3120 REF3130 REF3133 REF3140
2.5    1.25    2.048    3    3.3    4.096   
0.2    0.2    0.2    0.2    0.2    0.2   
15
20   
15
20   
15
20   
15
20   
15
20   
15
20   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
10    10    10    10    10    10   
100    100    100    100    100    100   
115    115    115    115    115    115   
N/A    N/A    N/A    N/A    N/A    N/A   
SOT-23    SOT-23    SOT-23    SOT-23    SOT-23    SOT-23   
2.55    1.8    2.098    3.05    3.35    4.146   
5.5    5.5    5.5    5.5    5.5    5.5