Product details

Rating Catalog Iout (typ) (A) 0.35 Vin (min) (V) 3 Vin (max) (V) 5.5 Soft start No Operating temperature range (°C) -40 to 125 Iout (max) (A) 0.5 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 620 Switch current limit (typ) (A) 0.5
Rating Catalog Iout (typ) (A) 0.35 Vin (min) (V) 3 Vin (max) (V) 5.5 Soft start No Operating temperature range (°C) -40 to 125 Iout (max) (A) 0.5 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 620 Switch current limit (typ) (A) 0.5
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Push-pull driver for small transformers
  • Single 3.3-V or 5-V supply
  • High primary-side current drive:
    • 5-V Supply: 350 mA (Max)
    • 3.3-V Supply: 150 mA (Max)
  • Low ripple on rectified output permits small output capacitors
  • Small 5-Pin SOT-23 Package
  • Push-pull driver for small transformers
  • Single 3.3-V or 5-V supply
  • High primary-side current drive:
    • 5-V Supply: 350 mA (Max)
    • 3.3-V Supply: 150 mA (Max)
  • Low ripple on rectified output permits small output capacitors
  • Small 5-Pin SOT-23 Package

The SN6501 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.

The SN6501 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.

The SN6501 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40°C to 125°C.

The SN6501 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.

The SN6501 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.

The SN6501 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN6505A ACTIVE Low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies Low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies
SN6505B ACTIVE Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet SN6501 Transformer Driver for Isolated Power Supplies datasheet (Rev. I) PDF | HTML 02 Sep 2020
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML 20 Aug 2024
Application note Isolated RS-485 Transceiver Reference Design (Rev. A) PDF | HTML 23 Sep 2022
Application note Isolated CAN Solution by Using ISO1050 and SN6501 (Rev. B) PDF | HTML 22 Sep 2022
Application note How to Reduce Emissions in Push-Pull Isolated Power Supplies (Rev. A) PDF | HTML 05 Oct 2021
Application brief How to Isolate Signal and Power for an RS-485 System (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power in Isolated CAN Systems (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power for I2C (Rev. B) PDF | HTML 19 May 2021
Technical article Top 6 design questions about I2C isolators PDF | HTML 13 Mar 2019
Technical article Top 9 design questions about digital isolators PDF | HTML 04 Feb 2019
Technical article Now that you have isolated your CAN signals, what about power? PDF | HTML 09 Jan 2019
Application note Signal and Power Isolation with 3.3 V / 5 V Input and 12 V / 15 V Output 17 Oct 2018
Technical article Top 7 design questions about isolated RS-485 transceivers PDF | HTML 26 Jul 2018
EVM User's guide AMC1311EVM User's Guide 13 Nov 2017
EVM User's guide SN6501 Multi-Transformer EVM User's Guide 12 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1300EVM — AMC1300 ±250-mV input, reinforced isolated amplifier with high CMTI evaluation module

The AMC1300 evaluation module (EVM) is a platform for evaluating the AMC1300, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1300EVM allows the user to explore all the features of the AMC1300.

User guide: PDF
Not available on TI.com
Evaluation board

AMC1302EVM — AMC1302 evaluation module for ±50-mV-input, high-precision, reinforced isolated amplifier

The AMC1302 evaluation module (EVM) is a platform for evaluating the AMC1302, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1302EVM allows the user to explore all the features of the AMC1302 device.

User guide: PDF
Not available on TI.com
Evaluation board

AMC1303EVM — AMC1303 small, high-precision, reinforced isolated modulator evaluation module

The AMC1303 devices are 1-bit modulators with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with an FPGA or other digital filter, AMC1303 (...)
User guide: PDF
Not available on TI.com
Evaluation board

AMC1306EVM — AMC1306 small reinforced isolated modulator evaluation module

The AMC1306 devices are 1-bit modulators with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with an FPGA or other digital filter, AMC1306 (...)
User guide: PDF
Not available on TI.com
Evaluation board

AMC1311EVM — AMC1311 evaluation module

The AMC1311 device is a high-voltage isolation amplifier with a differential output separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 7000 VPEAK.  When used in combination with TLV6001, the (...)

User guide: PDF
Not available on TI.com
Evaluation board

AMC1336EVM — ;AMC1336 reinforced isolated delta-sigma modulator for voltage sensing evaluation module

The AMC1336 evaluation module (EVM) is a platform for evaluating the AMC1336 device, which is a reinforced isolated delta-sigma modulator for voltage sensing. AMC1336 is a 1-bit modulator with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) (...)

User guide: PDF
Not available on TI.com
Evaluation board

ISO224EVM — ISO224 evaluation module

The ISO224 evaluation module (EVM) is an evaluation platform for ISO224, which is a 7-kV reinforced isolation amplifier designed for use in voltage-measuring applications. ISO224EVM allows the user to explore all the features of the ISO224 device. ISO224EVM also features a bipolar (...)

User guide: PDF
Not available on TI.com
Evaluation board

SN6501-MULXFMR-EVM — SN6501 transformer driver for isolated power supplies evaluation module

The SN6501-Multi-Xfmr EVM is configured with five independent circuits providing options to operate using either a +3.3Vdc or +5.0Vdc input and provides isolated 3.3Vdc or 5.0Vdc outputs. Two of the circuits include LDO's to regulate the output. The five configurations include 3Vdc-to-3Vdc with no (...)

User guide: PDF
Not available on TI.com
Evaluation board

SN6507DGQEVM — SN6507 evaluation module for low-emissions, 500-mA push-pull isolated power supplies

SN6507DGQEVM allows users to evaluate the performance and features of the SN6507 push-pull isolation transformer driver in an isolated power supply application.

User guide: PDF | HTML
Not available on TI.com
Daughter card

MSP-ISO — Isolation Adapter for MSP LaunchPad Development Kits

The MSP-ISO Isolation board is an easy-to-use plug-in module that offers galvanic isolation between the Debug and Target circuits for MSP430 LaunchPad developers. This is important in cases where the debug circuitry may adversely affect the quality of analog signal measurements made by the MSP430 (...)

User guide: PDF
Simulation model

SN6501 TINA-TI Reference Design

SLLM223.TSC (74 KB) - TINA-TI Reference Design
Simulation model

SN6501 TINA-TI Transient Spice Model

SLLM224.ZIP (13 KB) - TINA-TI Spice Model
Simulation model

SN6501 Unencrypted PSpice Transient Model Package (Rev. A)

SLLM173A.ZIP (2 KB) - PSpice Model
Calculation tool

SLLC470 SN650X-TRANS-PARAMETER-CALC

Supported products & hardware

Supported products & hardware

Products
Transformer drivers
SN6501 Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies SN6501-Q1 Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies SN6505A Low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies SN6505A-Q1 Automotive, low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies SN6505B Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies SN6505B-Q1 Automotive, low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies SN6505D-Q1 Automotive, low-noise, 1-A, 420-kHz transformer driver for isolated power supplies
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Many TI reference designs include the SN6501

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos