Home Interface I2C & I3C ICs I2C general-purpose I/Os (GPIOs)

TCA6408A-Q1

ACTIVE

Automotive 8-bit translating I2C/SMBus I/O expander with interrupt, reset & config registers

Product details

Number of I/Os 8 Features Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 2 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125
Number of I/Os 8 Features Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 2 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Operating power-supply voltage range of 1.65 V to 3.6 V
  • Allows bidirectional voltage-level translation and GPIO expansion between 1.8-, 2.5-, and 3.3-V I2C bus and P-ports
  • Low standby current consumption
  • 400-kHz Fast I2C Bus
  • Hardware address pin allows Two TCA6408A-Q1 devices on the same I2C/SMBus bus
  • Active-low reset ( RESET) input
  • Open-drain active-low interrupt ( INT) output
  • Input and output configuration register
  • Polarity inversion register
  • Internal power-on reset
  • Power up with all channels configured as inputs
  • No glitch on power up
  • Noise filter on SCL and SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance meets 100 mA per AEC Q100-004
  • Schmitt-Trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs
  • ESD protection
    • 2000-V Human body model (Q100-002)
    • 1000-V Charged-device model (Q100-011)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Operating power-supply voltage range of 1.65 V to 3.6 V
  • Allows bidirectional voltage-level translation and GPIO expansion between 1.8-, 2.5-, and 3.3-V I2C bus and P-ports
  • Low standby current consumption
  • 400-kHz Fast I2C Bus
  • Hardware address pin allows Two TCA6408A-Q1 devices on the same I2C/SMBus bus
  • Active-low reset ( RESET) input
  • Open-drain active-low interrupt ( INT) output
  • Input and output configuration register
  • Polarity inversion register
  • Internal power-on reset
  • Power up with all channels configured as inputs
  • No glitch on power up
  • Noise filter on SCL and SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance meets 100 mA per AEC Q100-004
  • Schmitt-Trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs
  • ESD protection
    • 2000-V Human body model (Q100-002)
    • 1000-V Charged-device model (Q100-011)

The TCA6408A-Q1 is a 16-pin device that provides 8-bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. This device can operate with a power supply voltage ranging from 1.65 V to 3.6 V on both the I2C bus side (VCCI) and on the P-port side (VCCP). This allows the TCA6408A-Q1 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components such as LEDs remain at a higher power supply.

The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA6408A-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so forth.

The TCA6408A-Q1 is a 16-pin device that provides 8-bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. This device can operate with a power supply voltage ranging from 1.65 V to 3.6 V on both the I2C bus side (VCCI) and on the P-port side (VCCP). This allows the TCA6408A-Q1 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components such as LEDs remain at a higher power supply.

The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA6408A-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so forth.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCA9539-Q1 ACTIVE Automotive 16-bit 1.65- to 3.6-V I2C/SMBus I/O expander with interrupt, reset & config registers 16-bit IO exapnder

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TCA6408A-Q1 Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output datasheet (Rev. A) PDF | HTML 06 Feb 2023
Functional safety information TCA6408A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 29 Oct 2020
Application note I2C Dynamic Addressing 25 Apr 2019

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos