Product details

Sample rate (max) (Msps) 20 Resolution (bps) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 14 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 127.5 Architecture Flash SNR (dB) 46 ENOB (bit) 6.8 SFDR (dB) 46 Operating temperature range (°C) -20 to 75 Input buffer No
Sample rate (max) (Msps) 20 Resolution (bps) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 14 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 127.5 Architecture Flash SNR (dB) 46 ENOB (bit) 6.8 SFDR (dB) 46 Operating temperature range (°C) -20 to 75 Input buffer No
SOP (NS) 24 117 mm² 15 x 7.8 TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Analog Input Range
    • TLC5510...2 V Full Scale
    • TLC5510A...4 V Full Scale
  • 8-Bit Resolution
  • Integral Linearity Error
         ±0.75 LSB Max (25°C)
         ±1 LSB Max (–20°C to 75°C)
  • Differential Linearity Error
         ±0.5 LSB Max (25°C)
         ±0.75 LSB Max (–20°C to 75°C)
  • Maximum Conversion Rate
         20 Mega-Samples per Second (MSPS) Max
  • 5-V Single-Supply Operation
  • Low Power Consumption
         TLC5510...127.5 mW Typ
         TLC5510A...150 mW Typ
         (includes reference resistor dissipation)
  • TLC5510 is Interchangeable With Sony CXD1175
  • applications
    • Digital TV
    • Medical Imaging
    • Video Conferencing
    • High-Speed Data Conversion
    • QAM Demodulators
  • Analog Input Range
    • TLC5510...2 V Full Scale
    • TLC5510A...4 V Full Scale
  • 8-Bit Resolution
  • Integral Linearity Error
         ±0.75 LSB Max (25°C)
         ±1 LSB Max (–20°C to 75°C)
  • Differential Linearity Error
         ±0.5 LSB Max (25°C)
         ±0.75 LSB Max (–20°C to 75°C)
  • Maximum Conversion Rate
         20 Mega-Samples per Second (MSPS) Max
  • 5-V Single-Supply Operation
  • Low Power Consumption
         TLC5510...127.5 mW Typ
         TLC5510A...150 mW Typ
         (includes reference resistor dissipation)
  • TLC5510 is Interchangeable With Sony CXD1175
  • applications
    • Digital TV
    • Medical Imaging
    • Video Conferencing
    • High-Speed Data Conversion
    • QAM Demodulators

The TLC5510 and TLC5510A are CMOS, 8-bit, 20 MSPS analog-to-digital converters (ADCs) that utilize a semiflash architecture. The TLC5510 and TLC5510A operate with a single 5-V supply and typically consume only 130 mW of power. Included is an internal sample-and-hold circuit, parallel outputs with high-impedance mode, and internal reference resistors.

The semiflash architecture reduces power consumption and die size compared to flash converters. By implementing the conversion in a 2-step process, the number of comparators is significantly reduced. The latency of the data output valid is 2.5 clocks.

The TLC5510 uses the three internal reference resistors to create a standard, 2-V, full-scale conversion range using VDDA. Only external jumpers are required to implement this option and eliminates the need for external reference resistors. The TLC5510A uses only the center internal resistor section with an externally applied 4-V reference such that a 4-V input signal can be used. Differential linearity is 0.5 LSB at 25°C and a maximum of 0.75 LSB over the full operating temperature range. Typical dynamic specifications include a differential gain of 1% and differential phase of 0.7 degrees.

The TLC5510 and TLC5510A are characterized for operation from -20°C to 75°C.

The TLC5510 and TLC5510A are CMOS, 8-bit, 20 MSPS analog-to-digital converters (ADCs) that utilize a semiflash architecture. The TLC5510 and TLC5510A operate with a single 5-V supply and typically consume only 130 mW of power. Included is an internal sample-and-hold circuit, parallel outputs with high-impedance mode, and internal reference resistors.

The semiflash architecture reduces power consumption and die size compared to flash converters. By implementing the conversion in a 2-step process, the number of comparators is significantly reduced. The latency of the data output valid is 2.5 clocks.

The TLC5510 uses the three internal reference resistors to create a standard, 2-V, full-scale conversion range using VDDA. Only external jumpers are required to implement this option and eliminates the need for external reference resistors. The TLC5510A uses only the center internal resistor section with an externally applied 4-V reference such that a 4-V input signal can be used. Differential linearity is 0.5 LSB at 25°C and a maximum of 0.75 LSB over the full operating temperature range. Typical dynamic specifications include a differential gain of 1% and differential phase of 0.7 degrees.

The TLC5510 and TLC5510A are characterized for operation from -20°C to 75°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADC1175 ACTIVE 8-Bit 20MSPS Analog-to-Digital Converter (ADC) 8 bit, 1 ch, 20 MSPS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Bit High-Speed Analog-to-Digital Converters datasheet (Rev. L) 11 Jun 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos