Home Power management LED drivers LED display drivers

TLC5920

ACTIVE

16-channel LED driver with 10Mhz data transfer rate

Product details

Features ON/OFF LED Driver Data transfer rate (typ) (MHz) 10 Ch to ch accuracy (typ) (±%) 6 Rating Catalog Operating temperature range (°C) -20 to 85
Features ON/OFF LED Driver Data transfer rate (typ) (MHz) 10 Ch to ch accuracy (typ) (±%) 6 Rating Catalog Operating temperature range (°C) -20 to 85
SSOP (DL) 48 164.358 mm² 15.88 x 10.35
  • Drive Capability:
    • Segment . . . 30 mA × 16 Bits
    • Common . . . 640 mA
  • Constant Current Output ...3 mA to 30 mA (Current Value Setting for All Channels Using External Resistor)
  • Constant Current Accuracy ±6% (Maximum Error Between Bits)
  • Data Input: Clock Synchronized Serial Input
  • LED Type Applied Cathode Common
  • Logic Power Supply Voltage 4.5 V to 5.5 V
  • LED Power Supply Voltage 4.5 V to 5.5 V
  • Operating Frequency . . . 10 MHz
  • Operating Free-Air Temperature Range –20°C to 85⪚C
  • 48-Pin SSOL Package

  • Drive Capability:
    • Segment . . . 30 mA × 16 Bits
    • Common . . . 640 mA
  • Constant Current Output ...3 mA to 30 mA (Current Value Setting for All Channels Using External Resistor)
  • Constant Current Accuracy ±6% (Maximum Error Between Bits)
  • Data Input: Clock Synchronized Serial Input
  • LED Type Applied Cathode Common
  • Logic Power Supply Voltage 4.5 V to 5.5 V
  • LED Power Supply Voltage 4.5 V to 5.5 V
  • Operating Frequency . . . 10 MHz
  • Operating Free-Air Temperature Range –20°C to 85⪚C
  • 48-Pin SSOL Package

The TLC5920 is an LED driver incorporating a 16-channel shift register, data latch, and constant current circuitry with current value control and 8-channel common driver into a single chip. The constant output current is capable of 30 mA for 16 bits simultaneously, and the current value can be set by one external register. This device also includes a 16-bit segment driver and 8-bit common driver; therefore, the monocolor LED array with 16 × 8 dots can be driven by only one TLC5920, and a two-color LED array with 16 x 16 dots can be driven by two TLC5920s.

The TLC5920 is an LED driver incorporating a 16-channel shift register, data latch, and constant current circuitry with current value control and 8-channel common driver into a single chip. The constant output current is capable of 30 mA for 16 bits simultaneously, and the current value can be set by one external register. This device also includes a 16-bit segment driver and 8-bit common driver; therefore, the monocolor LED array with 16 × 8 dots can be driven by only one TLC5920, and a two-color LED array with 16 x 16 dots can be driven by two TLC5920s.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LP5868 ACTIVE 8 × 18 LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming More functions for LED animation and indication

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 16x8 LED Driver/Controller datasheet (Rev. A) 09 Sep 2002
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note LED Driver--Paralleled Outputs Provide High Current Outputs 25 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SSOP (DL) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos