Datasheet
- Quad Integrated Power Sourcing Equipment Power Manager (Rev. D)
(PDF , 1402 KB) 29 Mar 2007 - TPS2384 Power Sourcing Equipment Power Manager Device
(PDF , 158 KB) 01 Dec 2006 - View All Technical Documents
Special Note
Request PSE Software and Documentation at: www.ti.com/psesw
Special Note
Request PSE Software and Documentation at: www.ti.com/psesw
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS2384PAP | ACTIVE | -40 to 125 | 5.70 | 1ku | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (5+1) | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS2384PAPG4 | ACTIVE | -40 to 125 | 5.70 | 1ku | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (5+1) | 770 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS2384PAPR | ACTIVE | -40 to 125 | 4.75 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS2384PAPRG4 | ACTIVE | -40 to 125 | 4.75 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS2384PJD | ACTIVE | -40 to 125 | 5.70 | 1ku | HTQFP (PJD) | 64 | 160 | JEDEC TRAY (5+1) | 880 | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS2384PJDG4 | ACTIVE | -40 to 125 | 5.70 | 1ku | HTQFP (PJD) | 64 | 160 | JEDEC TRAY (5+1) | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS2384PJDR | ACTIVE | -40 to 125 | 4.75 | 1ku | HTQFP (PJD) | 64 | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS2384PJDRG4 | ACTIVE | -40 to 125 | 4.75 | 1ku | HTQFP (PJD) | 64 | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1402 | 29 Mar 2007 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 145 | 03 Nov 2006 | ||||
| 647 | 07 Aug 2006 | ||||
| 26 | 23 Jun 2006 | ||||
| 65 | 07 Apr 2006 | ||||
| 1116 | 27 Mar 2006 | ||||
| 701 | 06 Mar 2006 | ||||
| 465 | 27 Feb 2006 | ||||
| 663 | 21 Feb 2006 | ||||
| 377 | 21 Apr 2005 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 633 | 15 Jul 2011 | ||||
| 590 | 05 Jun 2007 | ||||
| 40 | 10 May 2007 | ||||
| 2256 | 12 Apr 2006 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPS2384EVM PoE Auto mode Evaluation Module | TPS2384EVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



