TPS3837 NanoPower Supervisory Circuits | TI.com

TPS3837 (ACTIVE)

NanoPower Supervisory Circuits

NanoPower Supervisory Circuits - TPS3837
Datasheet
 

Description

The TPS3836, TPS3837, and TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT.

When CT is connected to GND, a fixed delay time of typical 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

The TPS3836 has an active-low, push-pull RESET output. The TPS3837 has an active-high, push-pull RESET, and the TPS3838 integrates an active-low, open-drain RESET output. The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3.0 V, and 3.3 V. The circuits are available in either a SOT23-5 or 2×2 SON-6 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –40°C to +85°C.

Features

  • Supply Current: 220 nA (typical)
  • Precision Supply Voltage Supervision Range: 1.8 V, 2.5 V, 3.0 V, and 3.3 V
  • Power-On Reset Generator With Selectable Delay Time: 10 ms or 200 ms
  • Push/Pull RESET Output (TPS3836), Push/Pull RESET Output (TPS3837),
    or Open-Drain RESET Output (TPS3838)
  • Manual Reset
  • SOT23-5 and 2x2 SON-6 Packages
  • Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Applications Using Low-Power DSPs, Microcontrollers, or Microprocessors
    • Portable- and Battery-Powered Equipment
    • Intelligent Instruments
    • Wireless Communication Systems
    • Notebook Computers
    • Automotive Systems
    • Applications Using the MSP430

MSP430 Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Supervisor & reset ICs

 
Threshold Voltage 1 (Typ) (V)
Number of supplies monitored
VCC (Max) (V)
VCC (Min) (V)
Output driver type/reset output
Time Delay (ms)
Features
Rating
Operating temperature range (C)
Watchdog timer WDI (sec)
TPS3837 TPS3836 TPS3838
1.71
2.25
2.64
2.93    
1.71
2.25
2.64
2.79
2.93    
1.71
2.25
2.64
2.93    
1     1     1    
6     6     6    
1.6     1.6     1.6    
Active-high
Push-pull    
Active-low
Push-pull    
Active-low
Open-drain    
Programmable     Programmable     Programmable    
Active-low enable
Manual reset    
Active-low enable
Manual reset    
Active-low enable
Manual reset    
Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85    
None     None     None