TPS5124

ACTIVE

15-V, dual-channel synchronous buck PWM controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 15 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 12 Iq (typ) (A) 0.0011 Duty cycle (max) (%) 80 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 15 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 12 Iq (typ) (A) 0.0011 Duty cycle (max) (%) 80 Number of phases 1
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • High Efficiency – No Current Sense Resistor Required, RDS(on) Overcurrent Detection with Temperature Compensation
  • Adjustable Output Voltage Down to 0.9 V
  • Voltage-Mode PWM Control: Maximum 500-kHz Operation
  • 180° Out-of-Phase Control
  • Individual Standby and Soft-Start for Each Channel - Easy Power Sequencing
  • Overvoltage and Undervoltage Protection
  • Built-In Boot-Strap Diode
  • Built-In 5-V Linear Regulator
  • Accurate ± 1% 0.85-V Reference
  • APPLICATIONS
    • Consumer Game Systems
    • DSP Applications
    • Digital Set-Top Box
    • VGA and Sound Cards

  • High Efficiency – No Current Sense Resistor Required, RDS(on) Overcurrent Detection with Temperature Compensation
  • Adjustable Output Voltage Down to 0.9 V
  • Voltage-Mode PWM Control: Maximum 500-kHz Operation
  • 180° Out-of-Phase Control
  • Individual Standby and Soft-Start for Each Channel - Easy Power Sequencing
  • Overvoltage and Undervoltage Protection
  • Built-In Boot-Strap Diode
  • Built-In 5-V Linear Regulator
  • Accurate ± 1% 0.85-V Reference
  • APPLICATIONS
    • Consumer Game Systems
    • DSP Applications
    • Digital Set-Top Box
    • VGA and Sound Cards

The TPS5124 is dual independent high efficiency synchronous step-down controller. It supports a low-voltage/high-current power supply applications that use either a 5-V or 12-V bus voltage. Since both controllers of the TPS5124 operate 180 degree out-of-phase, the input current ripple is minimized resulting in a smaller input capacitance and reduced power supply cost.

The current protection circuit detects the drain-to-source voltage drop across the high-side and low-side power MOSFET while it is conducting. Also, the current protection circuit has a temperature coefficient to compensate for the RDS(on) variation of the MOSFET. This resistor-less current protection and built-in boost diode simplify the system design and reduces the external parts count. Other features such as undervoltage lockout, overvoltage, undervoltage, and programmable short-circuit protection promote system reliability.

The TPS5124 is dual independent high efficiency synchronous step-down controller. It supports a low-voltage/high-current power supply applications that use either a 5-V or 12-V bus voltage. Since both controllers of the TPS5124 operate 180 degree out-of-phase, the input current ripple is minimized resulting in a smaller input capacitance and reduced power supply cost.

The current protection circuit detects the drain-to-source voltage drop across the high-side and low-side power MOSFET while it is conducting. Also, the current protection circuit has a temperature coefficient to compensate for the RDS(on) variation of the MOSFET. This resistor-less current protection and built-in boost diode simplify the system design and reduces the external parts count. Other features such as undervoltage lockout, overvoltage, undervoltage, and programmable short-circuit protection promote system reliability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS5124 Dual Channel Synchronous Step-Down PWM Controller datasheet 10 Jul 2003
User guide TPS5124 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 03 Mar 2022
More literature Исходные проекты ll 13 May 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP3199 — Sync Buck for Silver Box (3.3V@25A)

This reference evaluation module, featuring the TPS5124, is a solution for 3.3V and 5V power rails inside (desktop) PCs.
Test report: PDF
Schematic: PDF
Package Pins Download
TSSOP (DBT) 30 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos