TPS53624

ACTIVE

Dual Phase D-CAP Buck Regulator with 8-Bit VID

Product details

Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 50 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 1.7 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Power good, UVLO Fixed Iq (typ) (µA) 4000 Duty cycle (max) (%) 30 Number of phases 2
Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 50 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 1.7 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Power good, UVLO Fixed Iq (typ) (µA) 4000 Duty cycle (max) (%) 30 Number of phases 2
VQFN (RHA) 40 36 mm² 6 x 6
  • Selectable Dual-or Single-Phase
  • Minimum External Parts Count
  • 8-Bit DAC Supports Wide Range of Applications
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR)
    Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200, 300, 400 and 500 kHz Frequency
  • Pat. Pending AutoBalance Phase Balancing
  • Selectable 8-Level Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver with Integrated Boost Diode
  • Integrated Overvoltage Protection (OVP)
  • Small 6 × 6, 40-Pin QFN PowerPAD Package
  • Selectable Dual-or Single-Phase
  • Minimum External Parts Count
  • 8-Bit DAC Supports Wide Range of Applications
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR)
    Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200, 300, 400 and 500 kHz Frequency
  • Pat. Pending AutoBalance Phase Balancing
  • Selectable 8-Level Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver with Integrated Boost Diode
  • Integrated Overvoltage Protection (OVP)
  • Small 6 × 6, 40-Pin QFN PowerPAD Package

The TPS53624 is a dual-phase step down controller with integrated gate drivers. The PCNT pin enables operation in dual or single-phase mode to optimize efficiency depending on the load requirements. Advanced control features such as D-CAP+™ architecture and OSR provides fast transient response with low output capacitance. The DAC supports VID-on-the-fly to optimize the output voltage to the operating state of the system to reduce quiescent power. The auto-skip feature of the TPS53624 optimizes light-load efficiency in single phase operation. System management features include adjustable thermal monitor input and output (THRM, THAL), output current monitoring (IMON), and complimentary power good signals (PG and PGD). Adjustable control of the output voltage slew rate and voltage positioning are provided. In addition, the TPS53624 includes two high-current FET gate drivers to drive high and low side N-channel FETs with exceptionally high speed and low switching loss. All logic input and output pins have flexible LV input and output thresholds that enable interface with logic voltages from 1 V to 3.6 V.

The TPS53624 is packaged in a space saving, thermally enhanced, RoHS compliant 40-pin QFN and is rated to operate from –10°C to 105°C.

The TPS53624 is a dual-phase step down controller with integrated gate drivers. The PCNT pin enables operation in dual or single-phase mode to optimize efficiency depending on the load requirements. Advanced control features such as D-CAP+™ architecture and OSR provides fast transient response with low output capacitance. The DAC supports VID-on-the-fly to optimize the output voltage to the operating state of the system to reduce quiescent power. The auto-skip feature of the TPS53624 optimizes light-load efficiency in single phase operation. System management features include adjustable thermal monitor input and output (THRM, THAL), output current monitoring (IMON), and complimentary power good signals (PG and PGD). Adjustable control of the output voltage slew rate and voltage positioning are provided. In addition, the TPS53624 includes two high-current FET gate drivers to drive high and low side N-channel FETs with exceptionally high speed and low switching loss. All logic input and output pins have flexible LV input and output thresholds that enable interface with logic voltages from 1 V to 3.6 V.

The TPS53624 is packaged in a space saving, thermally enhanced, RoHS compliant 40-pin QFN and is rated to operate from –10°C to 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Phase, D-CAP+, ECO-Mode Step-Down Controller with 8-Bit DAC datasheet 01 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RHA) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos