TPS54615

ACTIVE

3V to 6V Input, 6A Synchronous Step-Down SWIFT™ Converter with 2.5V Output

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 2.5 Vout (max) (V) 2.5 Iq (typ) (A) 0.011
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 2.5 Vout (max) (V) 2.5 Iq (typ) (A) 0.011
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • 30-mΩ, 12-A Peak MOSFET Switches for High Efficiency
    at 6-A Continuous Output Source and Sink
  • 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed Output
    Voltage Devices With 1.0% Initial Accuracy
  • Internally Compensated for Easy Use and Minimal Component Count
  • Fast Transient Response
  • Wide PWM Frequency – Fixed 350 kHz, 550 kHz or Adjustable
    280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • 30-mΩ, 12-A Peak MOSFET Switches for High Efficiency
    at 6-A Continuous Output Source and Sink
  • 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed Output
    Voltage Devices With 1.0% Initial Accuracy
  • Internally Compensated for Easy Use and Minimal Component Count
  • Fast Transient Response
  • Wide PWM Frequency – Fixed 350 kHz, 550 kHz or Adjustable
    280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost

The SWIFT™ family of dc/dc regulators, the TPS54611, TPS54612, TPS54613, TPS54614, TPS54615 and TPS54616 low-input voltage high-output current synchronous-buck PWM converters integrate all required active components. Included on the substrate are true, high-performance, voltage error amplifiers that provide high performance under transient conditions; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a powergood output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS5461x devices are available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

The SWIFT™ family of dc/dc regulators, the TPS54611, TPS54612, TPS54613, TPS54614, TPS54615 and TPS54616 low-input voltage high-output current synchronous-buck PWM converters integrate all required active components. Included on the substrate are true, high-performance, voltage error amplifiers that provide high performance under transient conditions; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a powergood output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS5461x devices are available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS5461x 3-V to 6-V Input, 6-A Output Synchronous Buck PWM Switcher With Integrated FETs (SWIFT™) datasheet (Rev. D) PDF | HTML 15 Jan 2015
Application note Adjusting Vout of Internal Compensated Low Input Voltage SWIFT DC/DC Converters (Rev. A) 02 Nov 2006
More literature XILINXPWR-082 EVM 23 Jul 2004
Application note Optimizing the Layout of the TPS546xx for Thermal Performance (Rev. A) 08 Feb 2002
Application note Designing with the TPS54611 Through TPS54616 Synchronous Buck Regulators (Rev. A) 07 Feb 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54615 TINA-TI Transient Reference Design

SLVM288.TSC (662 KB) - TINA-TI Reference Design
Simulation model

TPS54615 TINA-TI Transient Spice Model

SLVM289.ZIP (36 KB) - TINA-TI Spice Model
Simulation model

TPS54615 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM208A.ZIP (49 KB) - PSpice Model
Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos