Home Power management LED drivers Backlight LED drivers

TPS61150A

ACTIVE

Dual Output Boost WLED driver Using Single Inductor

Product details

Number of channels 2 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 2.5 Vout (max) (V) 27 Type Inductive Switching frequency (max) (kHz) 1200 Duty cycle (max) (%) 93 LED current per channel (mA) 23 Peak efficiency (%) 83 Topology Boost Features Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 2 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 2.5 Vout (max) (V) 27 Type Inductive Switching frequency (max) (kHz) 1200 Duty cycle (max) (%) 93 LED current per channel (mA) 23 Peak efficiency (%) 83 Topology Boost Features Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog
VSON (DRC) 10 9 mm² 3 x 3
  • 2.5V to 6V Input Voltage Range
  • 0.7A Integrated Switch
  • Built-in Power Diode
  • 1.2MHz Fixed PWM Frequency
  • Individually Programmable Output Current
  • Input-to-Output Isolation
  • Built-in Soft Start
  • 27V Overvoltage Protection
  • 3% at 15mA Matching between Two Current Strings, Improvement from TPS61150/1
  • Up to 83% Efficiency
  • Up to 30kHz PWM Dimming Frequency
  • Availiable in a 10 Pin, 3 × 3 mm QFN Package
  • APPLICATIONS
    • Up to 14 WLED Driver for Media Form Factor Display
    • Sub and Main Display Backlight in Clam Shell Phones
    • Display and Keypad Backlight in Portable Equipment

  • 2.5V to 6V Input Voltage Range
  • 0.7A Integrated Switch
  • Built-in Power Diode
  • 1.2MHz Fixed PWM Frequency
  • Individually Programmable Output Current
  • Input-to-Output Isolation
  • Built-in Soft Start
  • 27V Overvoltage Protection
  • 3% at 15mA Matching between Two Current Strings, Improvement from TPS61150/1
  • Up to 83% Efficiency
  • Up to 30kHz PWM Dimming Frequency
  • Availiable in a 10 Pin, 3 × 3 mm QFN Package
  • APPLICATIONS
    • Up to 14 WLED Driver for Media Form Factor Display
    • Sub and Main Display Backlight in Clam Shell Phones
    • Display and Keypad Backlight in Portable Equipment

The TPS61150A is a high frequency boost converter with two regulated current outputs for driving WLEDs. Each current output can be individually programmed through external resistors. There is dedicated selection pin for each output, so the two outputs can be turned on separately or simultaneously. The output current can be reduced by a pulse width modulation (PWM) signal on the select pins or an analog voltage on the ISET pin. The boost regulator runs at 1.2MHz fixed switching frequency to reduce output ripple and avoid audible noises associated with PFM control.

The two current outputs are ideal for driving WLED backlight for the sub and main displays in clam shell phones. The two outputs can also be used for driving display and keypad backlights. When used together, the two outputs can drive up to 14 WLED for one large display.

In addition to the small inductor, small capacitor and 3mm x 3mm QFN package, the built-in MOSFET and diode eliminate the need for any external power devices. Overall, the IC provides an extremely compact solution with high efficiency and plenty of flexibility.

The TPS61150A is a high frequency boost converter with two regulated current outputs for driving WLEDs. Each current output can be individually programmed through external resistors. There is dedicated selection pin for each output, so the two outputs can be turned on separately or simultaneously. The output current can be reduced by a pulse width modulation (PWM) signal on the select pins or an analog voltage on the ISET pin. The boost regulator runs at 1.2MHz fixed switching frequency to reduce output ripple and avoid audible noises associated with PFM control.

The two current outputs are ideal for driving WLED backlight for the sub and main displays in clam shell phones. The two outputs can also be used for driving display and keypad backlights. When used together, the two outputs can drive up to 14 WLED for one large display.

In addition to the small inductor, small capacitor and 3mm x 3mm QFN package, the built-in MOSFET and diode eliminate the need for any external power devices. Overall, the IC provides an extremely compact solution with high efficiency and plenty of flexibility.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet Dual Output Boost WLED Driver Using Single Inductor datasheet 06 Oct 2006
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
EVM User's guide TPS61150EVM-150 (Rev. A) 26 Oct 2006
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Gerber file

TPS6115xVM Gerber Files

SLVC137.ZIP (102 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos