TPS61280D 2.3MHz, 5A, synchronous boost converter with pass-through mode | TI.com

TPS61280D (ACTIVE)

2.3MHz, 5A, synchronous boost converter with pass-through mode

2.3MHz, 5A, synchronous boost converter with pass-through mode - TPS61280D
 

Description

The TPS6128xD device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or tablet PCs.

Used as a high-power pre-regulator, the TPS6128xD extends the battery run-time and overcomes input current- and voltage limitations of the powered system.

While in shutdown, the TPS6128xD operates in a true pass-through mode with only 3-µA quiescent consumption for longest battery shelf life.

During operation, when the battery is at a good state-of-charge, a low-ohmic, high-efficient integrated pass-through path connects the battery to the powered system.

If the battery gets to a lower state of charge and its voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to uses the full battery capacity.

TPS6128xD device supports more than 4 A pulsed load current even from a deeply discharged battery. In this mode of operation, the TPS6128xD enables the use of the full battery capacity: A high battery-cut-off voltage originated by powered components with a high minimum input voltage is overcome; new battery chemistries can be fully discharged; high current pulses forcing the system into shutdown are buffered by the device seamlessly transitioning between boost and by-pass mode back and forth.

This has significant impact on the battery on-time and translates into either a longer use-time and better user-experience at an equal battery capacity or into reduced battery costs at similar use-times.

The TPS6128xD offers a small solution size (< 20 mm2) due to minimum amount of external components, enabling the use of small inductors and input capacitors, available as a 16-pin chip-scale package (CSP).

The TPS6128xD operates in synchronous, 2.3 MHz boost mode and enters power-save mode operation (PFM) at light load currents to maintain high efficiency over the entire load current range.

Features

  • 95% Efficiency at 2.3 MHz Operation
  • 3-µA Quiescent Current in Low IQ Pass-Through Mode
  • Wide VIN Range From 2.3 V To 4.8 V
  • IOUT ≥ 4A (Peak) at VOUT = 3.35 V, VIN ≥ 2.65 V
  • Integrated Pass-Through Mode (35 mΩ)
  • Programmable Valley Inductor Current Limit and Output Voltage
  • True Pass-Through Mode During Shutdown
  • Best-in-Class Line and Load Transient
  • Low-Ripple Light-Load PFM Mode
  • In-Situ Customization with On-Chip E2PROM (Write Protection)
  • Two Interface Options:
    • I2C Compatible I/F up to 3.4 Mbps (TPS61280D)
    • Simple I/O Logic Control Interface
  • Thermal Shutdown and Overload Protection
  • Total Solution Size < 20 mm2, Sub 1-mm Profile

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Boost Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Regulated Outputs (#)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS61280D TPS61280A TPS61281A TPS61282A
2.3     2.3     2.3     2.3    
4.85     4.85     4.85     4.85    
2.85     2.85     2.85     2.85    
4.4     4.4     4.4     4.4    
5     5       4    
1     1     1     1    
2300     2300       2300    
0.015     0.015     0.015     0.015    
Adjustable Current Limit
Enable
I2C
Light Load Efficiency
Synchronous Rectification    
Adjustable Current Limit
Dynamic Voltage Scaling
Enable
I2C
Light Load Efficiency
Output Discharge    
Enable     Adjustable Current Limit
Enable
Output Discharge    
90     90     90     90    
-40 to 85     -40 to 85     -40 to 85     -40 to 85    
Catalog     Catalog     Catalog     Catalog    
DSBGA     DSBGA     DSBGA     DSBGA