TPS62272

ACTIVE

2.25MHz 400mA Step-Down Converter with Selectable VOUT

Product details

Iout (max) (A) 0.4 Vin (min) (V) 2 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 2.1 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000015
Iout (max) (A) 0.4 Vin (min) (V) 2 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 2.1 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000015
WSON (DRV) 6 4 mm² 2 x 2
  • High Efficiency Step Down Converter
  • Output Current up to 400 mA
  • VIN Range From 2V to 6V for Li-Ion Batteries With Extended Voltage Range
  • 2.25 MHz Fixed Frequency Operation
  • Pin-Selectable Fixed Output Voltage
  • Power Save Mode for Highest Efficiency
  • Automatic transition between PFM and PWM Mode
  • Voltage Positioning in PFM Mode
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in 2×2×0,8 mm SON Package
  • Allows <1 mm Solution Height
  • APPLICATIONS
    • Low Power Processor Supply
    • Cell Phones, Smart-phones
    • Navigation Systems
    • Low Power DSP Supply
    • Portable Media Players
    • Digital Cameras
  • High Efficiency Step Down Converter
  • Output Current up to 400 mA
  • VIN Range From 2V to 6V for Li-Ion Batteries With Extended Voltage Range
  • 2.25 MHz Fixed Frequency Operation
  • Pin-Selectable Fixed Output Voltage
  • Power Save Mode for Highest Efficiency
  • Automatic transition between PFM and PWM Mode
  • Voltage Positioning in PFM Mode
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in 2×2×0,8 mm SON Package
  • Allows <1 mm Solution Height
  • APPLICATIONS
    • Low Power Processor Supply
    • Cell Phones, Smart-phones
    • Navigation Systems
    • Low Power DSP Supply
    • Portable Media Players
    • Digital Cameras

The TPS62270 device is a high efficiency synchronous step down DC-DC converter optimized for battery powered portable applications. It provides up to 400 mA output current from a single Li-Ion cell.

With an input voltage range of 2 V to 6 V the device supports Li-Ion batteries with extended voltage range, and is ideal to power portable applications like mobile phones and other portable equipment.

The TPS62270 operates at 2.25 MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. The Power Save Mode is optimized for low output voltage ripple.

With the VSEL pin, two different fixed output voltages can be selected. This function features a dynamic voltage scaling for low power processor cores.

In the shutdown mode, the current consumption is reduced to less than 1µA. TPS62270 allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62270 is available in a 2 mm × 2 mm, 6-pin SON package.

The TPS62270 device is a high efficiency synchronous step down DC-DC converter optimized for battery powered portable applications. It provides up to 400 mA output current from a single Li-Ion cell.

With an input voltage range of 2 V to 6 V the device supports Li-Ion batteries with extended voltage range, and is ideal to power portable applications like mobile phones and other portable equipment.

The TPS62270 operates at 2.25 MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. The Power Save Mode is optimized for low output voltage ripple.

With the VSEL pin, two different fixed output voltages can be selected. This function features a dynamic voltage scaling for low power processor cores.

In the shutdown mode, the current consumption is reduced to less than 1µA. TPS62270 allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62270 is available in a 2 mm × 2 mm, 6-pin SON package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet 2.25MHz 400mA Step Down Converter with selectable VOUT datasheet (Rev. C) 05 Jan 2009
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos