Automotive Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response - TPS73201-Q1

TPS73201-Q1 (ACTIVE)

Automotive Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response

Description

The TPS732xx family of low-dropout (LDO) voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS732xx uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1 µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

Features

  • Qualified for Automotive Applications
  • Stable with No Output Capacitor or Any Value
    or Type of Capacitor
  • Input Voltage Range: 1.7 V to 5.5 V
  • Ultralow Dropout Voltage: 40 mV Typ at 250 mA
  • Excellent Load Transient Response—With
    or Without Optional Output Capacitor
  • New NMOS Topology Provides Low Reverse Leakage Current
  • Low Noise: 30 μVRMS Typ (10 kHz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy (Line, Load, and Temperature)
  • Less Than 1 µA Max IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max Current
    Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.2 V, 1.5 V, 1.6 V, 1.8 V,
      2.5 V, 3 V, 3.3 V, and 5 V
    • Adjustable Outputs From 1.2 V to 5.5 V
    • Custom Outputs Available

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Additional Features
Rating
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
TPS73201-Q1 TPS73250-Q1 TPS73433-Q1 TPS73601-Q1 TPS73719-Q1 TPS73733-Q1
0.25     0.25     0.25     0.4     1     1    
Adjustable Output     Fixed Output     Fixed Output     Adjustable Output     Fixed Output     Fixed Output    
1.7     1.7     2.7     1.7     2.2     2.2    
5.5     5.5     6.5     5.5     5.5     5.5    
  5     3.3       1.9     3.3    
1.2     5     3.3     1.2     1.9     3.3    
5.4     5     3.3     5.4     1.9     3.3    
0.4     0.4     0.04     0.4     0.4     0.4    
40     40     125     75     130     130    
1     1     2     1     3     3    
30     30     28     30     51     89    
16     16     24     16     32     32    
Cap Free
Ceramic    
Cap Free
Ceramic    
Ceramic     Cap Free
Ceramic    
Ceramic     Ceramic    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Enable
Fast Transient Response
Overcurrent Protection
Reverse Current Protection
Thermal Shutdown    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 125     -40 to 125     -40 to 105     -40 to 125     -40 to 125     -40 to 125    
5SOT-23
8SON    
6SOT-223     5SOT     5SOT-23     8SON     8SON    
0.53 | 1ku     0.64 | 1ku     0.35 | 1ku     0.90 | 1ku     0.70 | 1ku     0.70 | 1ku    

Other qualified versions of TPS73201-Q1

Version Part Number Definition
Enhanced Product TPS73201-EP Supports Defense, Aerospace and Medical Applications

Related end equipment

  • Portable/Battery-Powered Equipment
  • Post-Regulation for Switching Supplies
  • Noise-Sensitive Circuitry Such as VCOs
  • Point of Load Regulation for DSPs, FPGAs, ASICs,
    and Microprocessors

New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.
WEBENCH® TPS73201-Q1
    Min   Max   Range  
  Vin V 1.7 to 5.5V  
  Vout V 1.2 to 5.3V  
  Iout A ≤ 0.25A  
  Ambient Temp °C -40 to 125°C  
Footprint BOM Cost Efficiency
 
   
Explore Now
What are WEBENCH® tools?
Click Here