TPS740

ACTIVE

1.5-A, low-VIN (1.2-V), ultra-low-dropout voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A52 ACTIVE 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator Alternative product offering much lower noise performance in smaller enhanced QFN package

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 6 Vin (min) (V) 1.2 Vout (max) (V) 5.7 Vout (min) (V) 0.9 Fixed output options (V) 1.2 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 30 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 6 Vin (min) (V) 1.2 Vout (max) (V) 5.7 Vout (min) (V) 0.9 Fixed output options (V) 1.2 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 30 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Small Consumption Current: 3 mA Maximum
  • Input Voltage Range:
    • VIN: 1.2 V to 6.0 V
    • VBIAS: 2.9 V to 6.0 V
  • Stable with Any Output Capacitance: ≥ 2.2 µF
  • ±1% Initial Accuracy
  • Maximum Dropout Voltage (VIN – VOUT):
    300 mV Over Temperature
  • Adjustable Output Voltage: Down to 0.9 V
  • Ultra-Fast Transient Response
  • Excellent Line and Load Regulation
  • Logic-Controlled Shutdown Option
  • Thermal Shutdown and Current Limit Protection
  • Power 8-Pin Mini Small-Outline Package (MSOP) and Jr S-PAK packages.
  • Junction Temperature Range: –40°C to +125°C
  • Small Consumption Current: 3 mA Maximum
  • Input Voltage Range:
    • VIN: 1.2 V to 6.0 V
    • VBIAS: 2.9 V to 6.0 V
  • Stable with Any Output Capacitance: ≥ 2.2 µF
  • ±1% Initial Accuracy
  • Maximum Dropout Voltage (VIN – VOUT):
    300 mV Over Temperature
  • Adjustable Output Voltage: Down to 0.9 V
  • Ultra-Fast Transient Response
  • Excellent Line and Load Regulation
  • Logic-Controlled Shutdown Option
  • Thermal Shutdown and Current Limit Protection
  • Power 8-Pin Mini Small-Outline Package (MSOP) and Jr S-PAK packages.
  • Junction Temperature Range: –40°C to +125°C

The TPS740xx is a wide bandwidth, very low-dropout, 1.5-A voltage regulator ideal for powering microprocessors.

The TPS740xx uses a bias input supply to allow very low voltage of a main input supply. The main input supply operates from 1.2 V to 6.0 V and the bias input supply requires between 3.0 V to 6.0 V for proper operation. The TPS740xx offers adjustable output voltages down to 0.9 V.

The TPS740xx requires a minimum of output capacitance. A small 2.2-µF ceramic capacitor is enough for its stability.

The TPS740xx is available in an 8-pin power MSOP package and a 5-pin Jr S-PAK. Its operating temparature range is –40°C to +125°C.

The TPS740xx is a wide bandwidth, very low-dropout, 1.5-A voltage regulator ideal for powering microprocessors.

The TPS740xx uses a bias input supply to allow very low voltage of a main input supply. The main input supply operates from 1.2 V to 6.0 V and the bias input supply requires between 3.0 V to 6.0 V for proper operation. The TPS740xx offers adjustable output voltages down to 0.9 V.

The TPS740xx requires a minimum of output capacitance. A small 2.2-µF ceramic capacitor is enough for its stability.

The TPS740xx is available in an 8-pin power MSOP package and a 5-pin Jr S-PAK. Its operating temparature range is –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 1.5-A, Low-Voltage LDO Regulator with Dual Input Voltages datasheet (Rev. C) 13 Dec 2011
EVM User's guide TPS740xxDGKEVM-722 Evaluation Module (Rev. A) 20 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS74001 PSpice Transient Model

SBVM037.ZIP (33 KB) - PSpice Model
Simulation model

TPS74012 PSpice Transient Model

SLVM273.ZIP (32 KB) - PSpice Model
Package Pins Download
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos