TPS769-Q1

ACTIVE

Automotive 100-mA, 10-V, low-IQ, low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV766-Q1 ACTIVE Automotive, adjustable- and fixed-output, 500-mA, 16-V, positive-voltage, LDO linear regulator Alternative product offering better accuracy, lower Iq and lower noise
TPS709-Q1 ACTIVE Automotive 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection Alternative product offering better accuracy, lower Iq and wider input voltage

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5 Noise (µVrms) 190 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 205 Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5 Noise (µVrms) 190 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 205 Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • 100-mA Low-Dropout Regulator
  • Available in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8‑V, 3-V, 3.3-V and 5-V Fixed-Output and Adjustable Versions
  • Only 17-µA Quiescent Current at 100 mA
  • 1-µA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 71 mV at 100 mA
  • Overcurrent Limitation
  • —40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package
  • Qualified for Automotive Applications
  • 100-mA Low-Dropout Regulator
  • Available in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8‑V, 3-V, 3.3-V and 5-V Fixed-Output and Adjustable Versions
  • Only 17-µA Quiescent Current at 100 mA
  • 1-µA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 71 mV at 100 mA
  • Overcurrent Limitation
  • —40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

The TPS769xx-Q1 family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, ultralow-power operation, and miniaturized packaging. These regulators feature low-dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-pin small outline integrated-circuit SOT-23 package, the TPS769xx-Q1 series of devices are ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, typically 71 mV at 100 mA of load current (TPS76950-Q1), and is directly proportional to the load current. Because the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). The ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life, making this device suitable for use in automotive applications.

The TPS769xx-Q1 devices also feature a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA (typical) at TJ = 25°C. The TPS769xx-Q1 devices are offered in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3-V, 3.3-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.2 V to 5.5 V).

The TPS769xx-Q1 family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, ultralow-power operation, and miniaturized packaging. These regulators feature low-dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-pin small outline integrated-circuit SOT-23 package, the TPS769xx-Q1 series of devices are ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, typically 71 mV at 100 mA of load current (TPS76950-Q1), and is directly proportional to the load current. Because the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). The ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life, making this device suitable for use in automotive applications.

The TPS769xx-Q1 devices also feature a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA (typical) at TJ = 25°C. The TPS769xx-Q1 devices are offered in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3-V, 3.3-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.2 V to 5.5 V).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS769xx-Q1 Ultralow-Power 100-mA Low-Dropout Linear Regulators datasheet (Rev. D) PDF | HTML 19 Sep 2016
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
More literature Automotive Fact Sheet--TPS Family-769* 01, 12, 15, 18, 25, 27, 28, 30, 33, 50 27 Feb 2002

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos