Home Power management LED drivers Illumination LED drivers

TPS92001

ACTIVE

General-purpose PWM controller with 10V Turn-on Threshold for LED Lighting

Product details

Input voltage type AC/DC Topology Boost, Buck, Flyback Vin (min) (V) 12 Vin (max) (V) 21 Vout (max) (V) 60 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 0.6 Features Adjustable Switch Frequency, Soft Start Operating temperature range (°C) -40 to 105 Dimming method Analog Number of channels 1 Rating Catalog
Input voltage type AC/DC Topology Boost, Buck, Flyback Vin (min) (V) 12 Vin (max) (V) 21 Vout (max) (V) 60 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 0.6 Features Adjustable Switch Frequency, Soft Start Operating temperature range (°C) -40 to 105 Dimming method Analog Number of channels 1 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Ideal for Single Stage Designs
  • Supports Isolated and Non-Isolated Topologies
  • Phase-Cut TRIAC Dimmable
  • Few External Components Mode Operation
  • Wide Duty Cycle Range for Wide-Input Voltage or Dimming Range
  • Convenient 5-V Reference Output
  • Undervoltage Lockout for Safe Operation
  • Operation to 1-MHz
  • 0.4-A Source/0.8-A Sink FET Driver
  • Low 100-µA Startup Current
  • APPLICATIONS
    • Residential LED Lighting Drivers for A19 E12/E26/27, GU10, MR16, PAR30/38 Integral Lamps
    • Drivers for Wall Sconces, Pathway Lighting and Overhead Lighting
    • Drivers for Wall Washing, Architectural and Display Lighting

  • Ideal for Single Stage Designs
  • Supports Isolated and Non-Isolated Topologies
  • Phase-Cut TRIAC Dimmable
  • Few External Components Mode Operation
  • Wide Duty Cycle Range for Wide-Input Voltage or Dimming Range
  • Convenient 5-V Reference Output
  • Undervoltage Lockout for Safe Operation
  • Operation to 1-MHz
  • 0.4-A Source/0.8-A Sink FET Driver
  • Low 100-µA Startup Current
  • APPLICATIONS
    • Residential LED Lighting Drivers for A19 E12/E26/27, GU10, MR16, PAR30/38 Integral Lamps
    • Drivers for Wall Sconces, Pathway Lighting and Overhead Lighting
    • Drivers for Wall Washing, Architectural and Display Lighting

The TPS92001/2 family of general LED lighting PWM controllers contains control and drive circuitry required for off-line isolated or non-isolated LED lighting applications.

The controllers can support Phase Cut TRIAC dimming with minimal external components. The controllers can also be implemented for stage conversion where the power factor (PF) exceeds regulatory requirements for lighting. These controllers also have an accessible 5-V reference that could be used to power a microcontroller or other low power peripheral components. The controllers operate in fixed frequency current mode switching with minimal external parts count. Internally implemented circuits include undervoltage lockout featuring startup current less than 100 µA, logic to ensure latched operation, a PWM comparator, and a totem pole output stage to sink or source peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. Oscillator frequency and maximum duty cycle are programmed with two resistors and a capacitor.

The TPS92001/2 family also features full cycle soft start. The family offers UVLO thresholds and hysteresis levels for off-line and DC-to-DC systems. The TPS92001/2 is offered in the 8-pin MSOP (DGK) and 8-pin SOIC (D) packages. The small MSOP package makes the device ideally suited for applications where board

The TPS92001/2 family of general LED lighting PWM controllers contains control and drive circuitry required for off-line isolated or non-isolated LED lighting applications.

The controllers can support Phase Cut TRIAC dimming with minimal external components. The controllers can also be implemented for stage conversion where the power factor (PF) exceeds regulatory requirements for lighting. These controllers also have an accessible 5-V reference that could be used to power a microcontroller or other low power peripheral components. The controllers operate in fixed frequency current mode switching with minimal external parts count. Internally implemented circuits include undervoltage lockout featuring startup current less than 100 µA, logic to ensure latched operation, a PWM comparator, and a totem pole output stage to sink or source peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. Oscillator frequency and maximum duty cycle are programmed with two resistors and a capacitor.

The TPS92001/2 family also features full cycle soft start. The family offers UVLO thresholds and hysteresis levels for off-line and DC-to-DC systems. The TPS92001/2 is offered in the 8-pin MSOP (DGK) and 8-pin SOIC (D) packages. The small MSOP package makes the device ideally suited for applications where board

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS922055 ACTIVE 65-V, 4-A buck LED driver with inductive fast dimming and spread spectrum Optimized topology
TPS92314 ACTIVE Off-line primary side sensing controller with PFC in 8-SOIC Lower start up current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet General Purpose LED Lighting PWM Controller datasheet (Rev. A) 22 Nov 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos