Home Power management LED drivers Illumination LED drivers

TPS92314A

ACTIVE

high-current off-line primary side sensing controller with PFC in 8-SOIC

Product details

Input voltage type AC/DC Topology Buck, Flyback Vin (min) (V) 13 Vin (max) (V) 35 Vout (max) (V) 60 Vout (min) (V) 6 Iout (max) (A) 2 Iq (typ) (mA) 1.2 Features Adjustable Switch Frequency, Soft Switching, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
Input voltage type AC/DC Topology Buck, Flyback Vin (min) (V) 13 Vin (max) (V) 35 Vout (max) (V) 60 Vout (min) (V) 6 Iout (max) (A) 2 Iq (typ) (mA) 1.2 Features Adjustable Switch Frequency, Soft Switching, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Regulates LED Current Without Secondary Side Sensing
  • Adaptive ON-time Control with Inherent PFC
  • Critical-Conduction-Mode (CRM) with Zero-Current Detection (ZCD) for Valley Switching
  • Programmable Switch Turn ON Delay
  • Programmable Constant ON-Time (COT)
  • Over Current Limit Options:
    • TPS92314: 1.15V
    • TPS92314A: 2.0V
  • Advanced Over Current and Over Voltage Protection
  • Internal Over-temperature Protection
  • 8-Pin SOIC Package

All trademarks are the property of their respective owners.

  • Regulates LED Current Without Secondary Side Sensing
  • Adaptive ON-time Control with Inherent PFC
  • Critical-Conduction-Mode (CRM) with Zero-Current Detection (ZCD) for Valley Switching
  • Programmable Switch Turn ON Delay
  • Programmable Constant ON-Time (COT)
  • Over Current Limit Options:
    • TPS92314: 1.15V
    • TPS92314A: 2.0V
  • Advanced Over Current and Over Voltage Protection
  • Internal Over-temperature Protection
  • 8-Pin SOIC Package

All trademarks are the property of their respective owners.

The TPS92314/14A is an off-line controller specifically designed to drive high power LEDs for lighting applications. Features include adaptive constant on-time control and quasi-resonant switching. Resonant switching allows for a reduced EMI signature and increased system efficiency. Thus, the device introduces a low external parts count and high level of integration. The control algorithm of TPS92314/14A adjusts the on time with reference to the primary side inductor peak current and secondary side inductor discharge time dynamically, the response time of which is set by an external capacitor.

The over current protection is implemented by a cycle by cycle current limit of the primary inductor current. TPS92314A has a higher OCP threshold which is more suitable for universal line application and TPS92314 can optimize the system cost. Other supervisory features of the TPS92314/14A include VCC over voltage protection and under-voltage lockout, output LEDs over-voltage protection and controller thermal shutdown. The TPS92314/14A is available in 8-pin SOIC package.

The TPS92314/14A is an off-line controller specifically designed to drive high power LEDs for lighting applications. Features include adaptive constant on-time control and quasi-resonant switching. Resonant switching allows for a reduced EMI signature and increased system efficiency. Thus, the device introduces a low external parts count and high level of integration. The control algorithm of TPS92314/14A adjusts the on time with reference to the primary side inductor peak current and secondary side inductor discharge time dynamically, the response time of which is set by an external capacitor.

The over current protection is implemented by a cycle by cycle current limit of the primary inductor current. TPS92314A has a higher OCP threshold which is more suitable for universal line application and TPS92314 can optimize the system cost. Other supervisory features of the TPS92314/14A include VCC over voltage protection and under-voltage lockout, output LEDs over-voltage protection and controller thermal shutdown. The TPS92314/14A is available in 8-pin SOIC package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS92314 Off-Line Primary Side Sensing Controller with PFC datasheet (Rev. B) 01 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide Using the TPS92314A19120VEVM (Rev. A) 07 Feb 2013
EVM User's guide Using the TPS92314A19230VEVM (Rev. A) 07 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92314A19120VEVM — TPS92314A19120VEVM Off-Line Primary Side Sensing Controller with PFC Evaluation Module Board

Off-Line Primary Side Sensing Controller with PFC Evaluation Module Board LED Lighting Application

The TPS92314A19120VEVM evaluation module uses the TPS92314 as an isolated PFC flyback controller; more specifically it is an isolated primary-side controlled critical conduction mode PFC flyback. The (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS92314A19230VEVM — TPS92314A19230VEVM Off-Line Primary Side Sensing Controller with PFC Evaluation Module Board

Off-Line Primary Side Sensing Controller with PFC Evaluation Module Board LED Lighting Application

The TPS92314 family of general LED lighting PWM controllers contain control and drive circuitry required for off-line isolated or non-isolated LED lighting applications. The TPS92314A19230VEVM (...)
User guide: PDF
Not available on TI.com
Calculation tool

SLUC446 TPS92314 Calculate tools Rev 1.1

Supported products & hardware

Supported products & hardware

Products
Illumination LED drivers
TPS92314 Off-line primary side sensing controller with PFC in 8-SOIC TPS92314A high-current off-line primary side sensing controller with PFC in 8-SOIC
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos