TPS92513 1.5-A Buck LED Driver with Integrated Analog Current Adjust | TI.com

TPS92513 (ACTIVE)

1.5-A Buck LED Driver with Integrated Analog Current Adjust

1.5-A Buck LED Driver with Integrated Analog Current Adjust - TPS92513
 

Description

The TPS92513/HV are 1.5A step-down (buck) current regulators with an integrated MOSFET to drive high current LEDs. Available with 42 V and 60 V (HV) input ranges, these LED drivers operate at a user selected fixed-frequency with peak-current mode control and deliver excellent line and load regulation.

The TPS92513/HV LED drivers feature separate inputs for analog and pulse width modulation (PWM) dimming for no compromise brightness control achieving contrast ratios of greater than 10:1 and greater than 100:1, respectively. The PWM input is compatible with low-voltage logic standards for easy interface to a broad range of microcontrollers. The analog LED current setpoint is adjustable from 0 V to 300 mV using the IADJ input with an external 0 V to 1.8 V signal.

For multi-string applications using two or more TPS92513/HV LED drivers, the internal oscillator can be overdriven by an external clock ensuring all of the converters operate at a common frequency thereby reducing the potential for beat frequencies and simplifying system EMI filtering. An adjustable input under-voltage lockout (UVLO) with hysteresis provides flexibility in setting start/stop voltages based upon supply voltage conditions.

The TPS92513includes cycle-by-cycle overcurrent protection and thermal shutdown protection. It is available in a 10-pin HVSSOP PowerPAD™ package.

Features

  • Integrated 220-mΩ High-Side MOSFET
  • 4.5-V to 42-V Input Voltage Range
    (4.5 V to 60 V for the TPS92513HV)
  • 0 V to 300 mV Adjustable Voltage Reference
  • ±5% LED Current Accuracy
  • 100-kHz to 2-MHz Switching Frequency Range
  • Dedicated PWM Dimming Input
  • Adjustable Undervoltage-Lock-Out
  • Overcurrent Protection
  • Overtemperature Protection
  • MSOP-10 Package with PowerPAD™

View more

Parametrics Compare all products in Illumination & General Lighting LED Driver

 
Input Voltage (Type)
Vin (Min) (V)
Vin (Max) (V)
Iout (Max) (A)
Vout (Min) (V)
Vout (Max) (V)
Regulated Outputs (#)
Topology
Dimming Method
Power Factor Correction (Min)
Type
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Vref (V)
UVLO Thresholds On/Off (V)
Features
Rating
Operating Temperature Range (C)
Pin/Package
TPS92513 LM3404 LM3404HV LM3406 LM3406HV LM3414 LM3414HV TPS92511 TPS92512 TPS92512HV TPS92513HV
DC/DC     DC/DC     DC/DC     DC/DC     DC/DC     DC/DC     DC/DC     DC/DC     DC/DC     DC/DC     DC/DC    
4.5     6     6     6     6     4.5     4.5     4.5     4.5     4.5     4.5    
42     42     75     42     75     42     65     65     42     60     60    
1.5     1     1     1.5     1.5     1     1     0.5     2.5     2.5     1.5    
0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2    
40     40     73     40     73     42     65     65     40     58     58    
1     1     1     1     1     1     1     1     1     1     1    
Buck     Buck     Buck     Buck     Buck     Buck     Buck     Buck     Buck     Buck     Buck    
Analog
PWM    
PWM     PWM     2-Wire
PWM    
2-Wire
PWM    
Analog
PWM    
Analog
PWM    
Analog
PWM    
Analog
PWM    
Analog
PWM    
Analog
PWM    
N/A     N/A     N/A     N/A     N/A     N/A     N/A     N/A     N/A     N/A     N/A    
Converter
Inductive    
Inductive     Inductive     Converter
Inductive    
Converter
Inductive    
Converter
Inductive    
Converter
Inductive    
Converter
Inductive    
Converter
Inductive    
Converter
Inductive    
Converter
Inductive    
100     20     20     20     20     250     250     100     100     100     100    
2000     1000     1000     1000     1000     1000     1000     500     2000     2000