TPS92515-Q1
42-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET and current calibration
TPS92515-Q1
- AEC-Q100 Grade 1 Qualified
- Integrated 290-mΩ (typ) Internal N-Channel FET
- Input Voltage Range:
- TPS92515x: 5.5 V to 42 V
- TPS92515HVx: 5.5 V to 65 V
- Operation Down to 5.15 V After Start-Up
- Low Offset High-side Peak Current Comparator
- Constant Average Current, up to 2 A
- Inherent Cycle-by-Cycle Current Limit
- Multiple Dimming Methods
- 10,000:1 Shunt PWM Dimming Range
- 1000:1 PWM Dimming Range
- 200:1 Analog Dimming Range
- Simple Constant Off-time Control
- No Loop Compensation
- Fast Transient Response
- Thermally Enhanced HVSSOP Package
- Integrated Thermal Protection
The TPS92515 family of devices are compact monolithic switching regulators integrating a low resistance N-Channel MOSFET. The devices are intended for high-brightness LED lighting applications where efficiency, high bandwidth, PWM and/or analog dimming and small size are important.
The regulator operates using a constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This is ideal for maintaining a linear response across the entire shunt FET dimming range.
Steady-state accuracy is aided by the inclusion of a low-offset, high-side comparator. LED current can be modulated using either Analog or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.
The TPS92515 and TPS92515-Q1 devices have an operational input range up to 42 V. The TPS92515HV and TPS92515HV-Q1 offer high-voltage options with an input range up to 65 V. All are available in a thermally enhanced 10-pin HVSSOP package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS92515x 2-A, Buck LED Driver with Integrated N-channel FET, High-Side Current Sense, and Shunt FET PWM Dimming Capability datasheet (Rev. A) | PDF | HTML | 16 Aug 2016 |
Application note | Automotive Front Headlight Selection Guide | PDF | HTML | 16 Apr 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS92515HVEVM-749 — TPS92515HV-Q1 Buck LED Driver Evaluation Board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP15004 — 7.5-W, 1.25-A, Automotive Buck LED Driver Reference Design With Analog and PWM Dimming
PMP20487 — Integrated Switch LED Buck Regulator for Automotive Lighting Reference Design
Package | Pins | Download |
---|---|---|
HVSSOP (DGQ) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.