TVB1440

ACTIVE

4-channel TV redriver with equalization

Product details

Type Redriver Protocols V-by-one Rating Catalog Speed (max) (Gbpp) 5 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) 0 to 85
Type Redriver Protocols V-by-one Rating Catalog Speed (max) (Gbpp) 5 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) 0 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • Compatible with TV Aggregated Video Signaling
    Electricals
  • Compatible to FPD Link 2 Interface
  • Suited for Digital TV Chipset and TCON Boards
  • Quad Channel Re-Driver Supporting Data Rates
    from 600 Mbps to 5 Gbps
  • 3.3 V and 1.1 V Supply for Low Power Operation
  • 175 mW Active Power Consumption for 4 Lane
    Operation
  • 2 mW Shutdown Power
  • Highly Configurable Input Equalization with 8
    Control Settings
    • 0 dB to 15 dB
  • 4 Pre-Emphasis Control Settings
    • 0, 3, 6 and 9 dB
  • 4 Output Voltage Swing Control Settings
    • 350, 500, 700 and 1000 mV
  • I2C Control to Configure the Device for Optimum
    Performance
  • Extended Temperature Range of –40°C to 85°C
  • 2 kV HBM and 500 V CDM ESD Protection
  • 48-pin QFN 7 mm x 7 mm package.
  • Compatible with TV Aggregated Video Signaling
    Electricals
  • Compatible to FPD Link 2 Interface
  • Suited for Digital TV Chipset and TCON Boards
  • Quad Channel Re-Driver Supporting Data Rates
    from 600 Mbps to 5 Gbps
  • 3.3 V and 1.1 V Supply for Low Power Operation
  • 175 mW Active Power Consumption for 4 Lane
    Operation
  • 2 mW Shutdown Power
  • Highly Configurable Input Equalization with 8
    Control Settings
    • 0 dB to 15 dB
  • 4 Pre-Emphasis Control Settings
    • 0, 3, 6 and 9 dB
  • 4 Output Voltage Swing Control Settings
    • 350, 500, 700 and 1000 mV
  • I2C Control to Configure the Device for Optimum
    Performance
  • Extended Temperature Range of –40°C to 85°C
  • 2 kV HBM and 500 V CDM ESD Protection
  • 48-pin QFN 7 mm x 7 mm package.

TVB1440 is a 4 channel re-driver signal conditioner for TV applications allowing signal integrity between TV chipset and TCON boards. I2C control provides the wide ranges of flexibility to configure the device for optimal signal conditioning so that video data link between a source and sink can achieve high fidelity. TVB1440 allows larger distance between a video source and sink device through its excellent jitter cleaning capability.

It has selectable control for receive equalization accessible through I2C to compensate for large trace or cable loss at its input resulting improved eye at the output signals. Transmitter in each channel has 4 levels of pre-emphasis and 4 levels of output voltage swing settings which enable optimum video signal performance from the TVB1440 to downstream receiver.

The TVB1440 is optimized for power conscience applications. Apart from its low active power, TVB1440 contains activity detection circuitry on the data link input that transitions to a low-power output disable mode in the absence of a valid input signal. This activity detect circuit can be disabled if desired. The device also has a shutdown mode when exercised results in 2mW.

TVB1440 is a 4 channel re-driver signal conditioner for TV applications allowing signal integrity between TV chipset and TCON boards. I2C control provides the wide ranges of flexibility to configure the device for optimal signal conditioning so that video data link between a source and sink can achieve high fidelity. TVB1440 allows larger distance between a video source and sink device through its excellent jitter cleaning capability.

It has selectable control for receive equalization accessible through I2C to compensate for large trace or cable loss at its input resulting improved eye at the output signals. Transmitter in each channel has 4 levels of pre-emphasis and 4 levels of output voltage swing settings which enable optimum video signal performance from the TVB1440 to downstream receiver.

The TVB1440 is optimized for power conscience applications. Apart from its low active power, TVB1440 contains activity detection circuitry on the data link input that transitions to a low-power output disable mode in the absence of a valid input signal. This activity detect circuit can be disabled if desired. The device also has a shutdown mode when exercised results in 2mW.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TVB1440 4-Channel Video Re-Driver with Equalization datasheet (Rev. A) PDF | HTML 25 Nov 2014
EVM User's guide TVB1440 EVM User's Guide 03 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TVB1440EVM — TVB1440EVM: 4-Channel TV Re-driver with Equalization Evaluation Module

The TVB1440EVM is a PCB created to help customers evaluate the TVB1440. The TVB1440 is a four-channel re-driver signal conditioner for TV applications, allowing signal integrity between TV chipset and a TCON. It has selectable control for receive equalization to compensate for large trace or cable (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos