Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 30 Vin (min) (V) 5.3 Vout (max) (V) 12 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5, 6, 8, 9, 10, 12 Noise (µVrms) 40 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 23 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 30 Vin (min) (V) 5.3 Vout (max) (V) 12 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5, 6, 8, 9, 10, 12 Noise (µVrms) 40 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 23 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125