Buck Pulse Width Modulator Stepdown Voltage Regulator

UC2578 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5145 ACTIVE 75V Synchronous Buck Controller With Wide Input Voltage and Duty Cycle Ranges Voltage mode controller with adjustable switching frequency
Similar functionality to the compared device
TPSM365R3 ACTIVE 3-V to 65-V input, 1-V to 13-V output, 0.3-A synchronous buck converter power module Save board space, simplify design and speed time to market with an integrated-inductor power module.

Product details

Vin (min) (V) 11 Vin (max) (V) 72 Iout (max) (A) 0.2 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 5 Vout (max) (V) 62 Iq (typ) (A) 0.01 Duty cycle (max) (%) 100
Vin (min) (V) 11 Vin (max) (V) 72 Iout (max) (A) 0.2 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 5 Vout (max) (V) 62 Iq (typ) (A) 0.01 Duty cycle (max) (%) 100
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Provides Simple Single Inductor Buck PWM Step-Down Voltage Regulation
  • Drives External High Side NMOS Switch
  • 14V to 72V Input Voltage Operating Range
  • Contains 100kHz Internal Oscillator, 2V Reference and UVLO
  • Soft Start on Power Up
  • Overcurrent Shutdown Followed by Soft Start
  • Provides Simple Single Inductor Buck PWM Step-Down Voltage Regulation
  • Drives External High Side NMOS Switch
  • 14V to 72V Input Voltage Operating Range
  • Contains 100kHz Internal Oscillator, 2V Reference and UVLO
  • Soft Start on Power Up
  • Overcurrent Shutdown Followed by Soft Start

The UC3578 is a PWM controller with an integrated high side floating gate driver. It is used in buck step down converters and regulates a positive output voltage. Intended to be used in a distributed power system, the IC allows operation from 14V to 72V input voltage which range includes the prevalent telecomm bus voltages. The output duty cycle of the UC3578 can vary between 0% and 90% for operation over the wide input voltage and load conditions.

The UC3578 simplifies the design of the single switch PWM buck converter by incorporating a floating high side driver for an external N-channel MOSFET switch. It also features a 100kHz fixed frequency oscillator, an internal 2V precision reference, an error amplifier configured for voltage mode operation, and a PWM comparator with latching logic. Complementing the traditional voltage mode control block, the UC3578 incorporates an overcurrent shutdown circuit with full cycle soft re-start to limit the input current to a user defined maximum value during overload operation. Additional functions include an under voltage lockout circuit to insure that sufficient input supply voltage is present before any switching activity can occur.

The UC2578 and the UC3578 are both available in surface mount and thru-hole power packages.

The UC3578 is a PWM controller with an integrated high side floating gate driver. It is used in buck step down converters and regulates a positive output voltage. Intended to be used in a distributed power system, the IC allows operation from 14V to 72V input voltage which range includes the prevalent telecomm bus voltages. The output duty cycle of the UC3578 can vary between 0% and 90% for operation over the wide input voltage and load conditions.

The UC3578 simplifies the design of the single switch PWM buck converter by incorporating a floating high side driver for an external N-channel MOSFET switch. It also features a 100kHz fixed frequency oscillator, an internal 2V precision reference, an error amplifier configured for voltage mode operation, and a PWM comparator with latching logic. Complementing the traditional voltage mode control block, the UC3578 incorporates an overcurrent shutdown circuit with full cycle soft re-start to limit the input current to a user defined maximum value during overload operation. Additional functions include an under voltage lockout circuit to insure that sufficient input supply voltage is present before any switching activity can occur.

The UC2578 and the UC3578 are both available in surface mount and thru-hole power packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Buck Pulse Width Modulator Stepdown Voltage Regulator datasheet 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos