UC3844A Current Mode PWM Controller | TI.com

UC3844A (ACTIVE)

Current Mode PWM Controller

Current Mode PWM Controller - UC3844A
Datasheet
 

Description

The UCx84xA family of control devices is a pin-for-pin compatible improved version of the UCx84x family. Providing the necessary features to control current-mode or switched-mode power supplies, this family of devices has many improved features: startup current is less than 0.5 mA, oscillator discharge is trimmed to 8.3 mA, and during UVLO, the output stage can sink at least 10 mA at less than 1.2 V for VCC over 5 V.

Features

  • Optimized for Off-Line and DC-DC Converters
  • Low Start-Up Current (< 0.5 mA)
  • Trimmed Oscillator Discharge Current
  • Automatic Feedforward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Undervoltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High-Current Totem Pole Output
  • Internally-Trimmed Bandgap Reference
  • Up to 500-kHz Operation
  • Create a Custom Design Using the UCx84xA With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in PWM controllers & resonant controllers

 
Topology
Control method
VCC (Min) (V)
VCC (Max) (V)
Frequency (Max) (kHz)
UVLO thresholds on/off (V)
Duty cycle (Max) (%)
Gate drive (Typ) (A)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
UC3844A UC3842A UC3843A UC3845A
Boost
Buck
Buck-Boost
Flyback
Forward    
Boost
Buck
Buck-Boost
Flyback
Forward    
Boost
Buck
Flyback
Forward    
Boost
Buck
Buck-Boost
Flyback
Forward    
Peak Current Mode     Peak Current Mode     Current     Peak Current Mode    
16     16     8.4     8.4    
28     28     28     28    
500     500     500     500    
16/10     16/10     8.4/7.6     8.4/7.6    
50     100     100     50    
1     1     1     1    
Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology    
Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier    
Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology    
Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology    
Catalog     Catalog     Catalog     Catalog    
0 to 70     0 to 70     0 to 70     0 to 70    
PDIP | 8
SOIC | 14
SOIC | 8    
PDIP | 8
SOIC | 14
SOIC | 16
SOIC | 8    
PDIP | 8
SOIC | 14
SOIC | 8    
PDIP | 8
SOIC | 14
SOIC | 8    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
16SOIC: 77 mm2: 7.5 x 10.3 (SOIC | 16)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    

Design tool

WEBENCH® Designer UC3844A

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 18.50 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C 0 to 70°C