UCC1895

ACTIVE

BiCMOS Advanced Phase Shift Resonant Controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28951 ACTIVE Green phase-shifted full-bridge controller with SR control for Wide input voltage Range SR control, better light load efficiency, and programmable delays for ZVS

Product details

Operating temperature range (°C) -55 to 125 Control mode Current, Feedforward, Voltage Topology Full bridge Rating Military Features Error amplifier, Green mode, Light-load efficiency, Soft start, Soft switching, Synchronization pin Duty cycle (max) (%) 100
Operating temperature range (°C) -55 to 125 Control mode Current, Feedforward, Voltage Topology Full bridge Rating Military Features Error amplifier, Green mode, Light-load efficiency, Soft start, Soft switching, Synchronization pin Duty cycle (max) (%) 100
CDIP (J) 20 167.464 mm² 24.2 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Programmable-output turnon delay
  • Adaptive delay set
  • Bidirectional oscillator synchronization
  • Voltage-mode, peak current-mode, or average current-mode control
  • Programmable soft start, soft stop, and chip disable via a single pin
  • 0% to 100% duty-cycle control
  • 7-MHz error amplifier
  • Operation to 1 MHz
  • Typical 5-mA operating current at 500 kHz
  • Very low 150-µA current during UVLO
  • Programmable-output turnon delay
  • Adaptive delay set
  • Bidirectional oscillator synchronization
  • Voltage-mode, peak current-mode, or average current-mode control
  • Programmable soft start, soft stop, and chip disable via a single pin
  • 0% to 100% duty-cycle control
  • 7-MHz error amplifier
  • Operation to 1 MHz
  • Typical 5-mA operating current at 500 kHz
  • Very low 150-µA current during UVLO

The UCC3895 is a phase-shift PWM controller that implements control of a full-bridge power stage by phase shifting the switching of one half-bridge with respect to the other. The device allows constant frequency pulse-width modulation in conjunction with resonant zero-voltage switching to provide high efficiency at high frequencies. The part is used either as a voltage-mode or current-mode controller.

While the UCC3895 maintains the functionality of the UC3875/6/7/8 family and UC3879, it improves on that controller family with additional features such as enhanced control logic, adaptive delay set, and shutdown capability. Because the device is built using the BCDMOS process, it operates with dramatically less supply current than it’s bipolar counterparts. The UCC3895 operates with a maximum clock frequency of 1 MHz.

The UCC3895 is a phase-shift PWM controller that implements control of a full-bridge power stage by phase shifting the switching of one half-bridge with respect to the other. The device allows constant frequency pulse-width modulation in conjunction with resonant zero-voltage switching to provide high efficiency at high frequencies. The part is used either as a voltage-mode or current-mode controller.

While the UCC3895 maintains the functionality of the UC3875/6/7/8 family and UC3879, it improves on that controller family with additional features such as enhanced control logic, adaptive delay set, and shutdown capability. Because the device is built using the BCDMOS process, it operates with dramatically less supply current than it’s bipolar counterparts. The UCC3895 operates with a maximum clock frequency of 1 MHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet UCCx895 BiCMOS Advanced Phase-Shift PWM Controller datasheet (Rev. Q) PDF | HTML 09 Oct 2019
Application note UCC2895 Layout and Grounding Recommendations 09 Apr 2009
EVM User's guide UCC3895EVM-001 Configuring The UCC3895 For Direct Control Driven Synchronous Re (Rev. B) 02 Dec 2008
Application note Current Doubler Rectifier Offers Ripple Current Cancellation 21 Sep 2004
Application note Synchronous Rectifiers of a Current Doubler 27 Feb 2003
Application note UCC3895 CD Output Asymmetric Duty Cycle Operation 21 Aug 2002
Application note A Power Management Solution for Efficient, Multiple Output Applications 04 Oct 2001
Application note A Comparison Between the BiCMOS UCC3895 Phase Shift Controller and the UC3875 22 Feb 2001
Application note DN-63 The Current-Doubler Rectifier: An Alternative Rectification Technique 12 Jan 2001

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos