UCC2541

ACTIVE

High Efficiency Synchronous Buck PWM Controller

Product details

Operating temperature range (°C) -40 to 105 Topology Buck, Inverting buck boost Rating Catalog
Operating temperature range (°C) -40 to 105 Topology Buck, Inverting buck boost Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • On-Chip Predictive Gate Drive™ for High-Efficiency Synchronous Buck Operation
  • Dual ±3-A TrueDrive™ Outputs
  • On-Board Programmable Oscillator with 1-MHz Frequency Operation
  • TR Input for Sequencing Operation
  • Overcurrent Protection using a Parallel Average Current Mode Control Loop
  • 3 Modes to Support 2.7-V to 35-V Input Bias
  • Reverse Current Protection for Output Stage
  • User Programmable Shutdown Using SS Pin
  • ±1.0% Initial Tolerance Bandgap Reference
  • High Bandwidth Error Amplifiers
  • Thermally Enhanced HTSSOP 20-Pin PowerPAD™ Package and QFN-32 Pin
  • Synchronization Input
  • Supports Pre-Bias Applications
  • APPLICATIONS
    • High Efficiency Non-Isolated Converters Requiring Advanced Features such as Pre-Bias Support and Tracking Capability
    • Point-of-Load Modules for Servers, Telecom, and Data communication Equipments
    • Good for Input Voltages of 3.3 V, 5.0 V, 12.0 V, or Intermediate Bus Voltages

Predictive Gate Drive, TrueDrive and PowerPAD are trademarks of Texas Instruments Incorporated.

  • On-Chip Predictive Gate Drive™ for High-Efficiency Synchronous Buck Operation
  • Dual ±3-A TrueDrive™ Outputs
  • On-Board Programmable Oscillator with 1-MHz Frequency Operation
  • TR Input for Sequencing Operation
  • Overcurrent Protection using a Parallel Average Current Mode Control Loop
  • 3 Modes to Support 2.7-V to 35-V Input Bias
  • Reverse Current Protection for Output Stage
  • User Programmable Shutdown Using SS Pin
  • ±1.0% Initial Tolerance Bandgap Reference
  • High Bandwidth Error Amplifiers
  • Thermally Enhanced HTSSOP 20-Pin PowerPAD™ Package and QFN-32 Pin
  • Synchronization Input
  • Supports Pre-Bias Applications
  • APPLICATIONS
    • High Efficiency Non-Isolated Converters Requiring Advanced Features such as Pre-Bias Support and Tracking Capability
    • Point-of-Load Modules for Servers, Telecom, and Data communication Equipments
    • Good for Input Voltages of 3.3 V, 5.0 V, 12.0 V, or Intermediate Bus Voltages

Predictive Gate Drive, TrueDrive and PowerPAD are trademarks of Texas Instruments Incorporated.

The UCC2541 is a synchronous buck PWM controller for high current and low output voltage applications.

For higher efficiency, it incorporates the Predictive Gate Drive™ technology that virtually eliminates body diode conduction losses in synchronous rectifiers.

The UCC2541 is available in the extended temperature range of -40°C to 105°C and is offered in thermally enhanced PowerPAD™ 20-pin HTSSOP (PWP) or 32-pin quad flatpack (RHB) package. This space saving package with standard 20-pin TSSOP footprint has a drastically lower thermal resistance of 1.4°C/W JC to accommodate the dual high-current drivers on board.

The UCC2541 is a synchronous buck PWM controller for high current and low output voltage applications.

For higher efficiency, it incorporates the Predictive Gate Drive™ technology that virtually eliminates body diode conduction losses in synchronous rectifiers.

The UCC2541 is available in the extended temperature range of -40°C to 105°C and is offered in thermally enhanced PowerPAD™ 20-pin HTSSOP (PWP) or 32-pin quad flatpack (RHB) package. This space saving package with standard 20-pin TSSOP footprint has a drastically lower thermal resistance of 1.4°C/W JC to accommodate the dual high-current drivers on board.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Efficiency Ssynchronous Buck PWM Controller datasheet (Rev. A) 22 Sep 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos