Home Power management Gate drivers Low-side drivers

UCC27322-EP

ACTIVE

Enhanced Product 9-A/9-A single-channel gate driver driver with split outputs and enable

Product details

Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 9 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 15 Features Enable pin Operating temperature range (°C) -55 to 125 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating HiRel Enhanced Product Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 9 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 15 Features Enable pin Operating temperature range (°C) -55 to 125 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating HiRel Enhanced Product Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Industry-Standard Pinout With Addition of Enable Function
  • High-Peak Current Drive Capability of ±9 A at the Miller
    Plateau Region Using TrueDrive
  • Efficient Constant Current Sourcing Using a Unique Bipolar and
    CMOS Output Stage
  • TTL-/CMOS-Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times With 10-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and
    35 ns With Input Rising
  • 4-V to 15-V Supply Voltage
  • Pb-Free Finish (NiPdAu)
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Rated From –55°C to 125°C
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Switch-Mode Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Line Drivers
    • Class D Switching Amplifiers
    • Pulse Transformer Driver

  • Industry-Standard Pinout With Addition of Enable Function
  • High-Peak Current Drive Capability of ±9 A at the Miller
    Plateau Region Using TrueDrive
  • Efficient Constant Current Sourcing Using a Unique Bipolar and
    CMOS Output Stage
  • TTL-/CMOS-Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times With 10-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and
    35 ns With Input Rising
  • 4-V to 15-V Supply Voltage
  • Pb-Free Finish (NiPdAu)
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Rated From –55°C to 125°C
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Switch-Mode Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Line Drivers
    • Class D Switching Amplifiers
    • Pulse Transformer Driver

The UCC27322 delivers 9 A of peak drive current in an industry standard pinout. These drivers can drive the largest of MOSFETs for systems requiring extreme Miller current due to high dV/dt transitions. This eliminates additional external circuits and can replace multiple components to reduce space, design complexity and assembly cost.

Using a design that inherently minimizes shoot-through current, the outputs of these can provide high gate drive current where it is most needed at the Miller plateau region during the MOSFET switching transition. A unique hybrid output stage paralleling bipolar and MOSFET transistors (TrueDrive) allows efficient current delivery at low supply voltages. With this drive architecture, UCC27322 can be used in industry standard 6-A, 9-A and many 12-A driver applications. Latch up and ESD protection circuits are also included. Finally, the UCC27322 provides an enable (ENBL) function to have better control of the operation of the driver applications. ENBL is implemented on pin 3 which was previously left unused in the industry standard pin-out. It is internally pulled up to VDD for active high logic and can be left open for standard operation.

The UCC27322 delivers 9 A of peak drive current in an industry standard pinout. These drivers can drive the largest of MOSFETs for systems requiring extreme Miller current due to high dV/dt transitions. This eliminates additional external circuits and can replace multiple components to reduce space, design complexity and assembly cost.

Using a design that inherently minimizes shoot-through current, the outputs of these can provide high gate drive current where it is most needed at the Miller plateau region during the MOSFET switching transition. A unique hybrid output stage paralleling bipolar and MOSFET transistors (TrueDrive) allows efficient current delivery at low supply voltages. With this drive architecture, UCC27322 can be used in industry standard 6-A, 9-A and many 12-A driver applications. Latch up and ESD protection circuits are also included. Finally, the UCC27322 provides an enable (ENBL) function to have better control of the operation of the driver applications. ENBL is implemented on pin 3 which was previously left unused in the industry standard pin-out. It is internally pulled up to VDD for active high logic and can be left open for standard operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Single 9-A High Speed Low-Side MOSFET Driver With Enable datasheet (Rev. C) 15 Mar 2013
* VID UCC27322-EP VID V6211601 21 Jun 2016
* Radiation & reliability report UCC27322MDREP Reliability Report 07 Jan 2013
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCC27322 PSpice Transient Model

SLUM295.ZIP (27 KB) - PSpice Model
Simulation model

UCC27322 TINA-TI Transient Model

SLUM447.ZIP (12 KB) - TINA-TI Spice Model
Simulation model

UCC27322 TINA-TI Transient Reference Design

SLUM448.TSC (65 KB) - TINA-TI Reference Design
Simulation model

UCC27322 Unencrypted PSpice Transient Model

SLUM506.ZIP (2 KB) - PSpice Model
Calculation tool

SLURB25 UCC2732X Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27321 Automotive 9-A/9-A single-channel gate driver with inverting input UCC27321-Q1 Automotive 9-A/9-A single-channel gate driver with inverting input and split outputs UCC27322 9-A/9-A single-channel gate driver with split outputs and enable UCC27322-EP Enhanced Product 9-A/9-A single-channel gate driver driver with split outputs and enable UCC27322-Q1 Automotive 9-A/9-A single-channel gate driver with noninverting inputs UCC27323 Inverting 4-A/4-A dual-channel low side gate driver UCC27324 Non-inverting 4-A/4-A dual-channel low side gate driver UCC27324-Q1 Automotive non-inverting 4-A/4-A dual-channel low side gate driver UCC27325 4-A/4-A dual-channel gate driver with one inverting, one non-inverting input and hystertic logic
Calculation tool

SLURB26 UCC2732X and UCC3732X Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27321 Automotive 9-A/9-A single-channel gate driver with inverting input UCC27321-Q1 Automotive 9-A/9-A single-channel gate driver with inverting input and split outputs UCC27322 9-A/9-A single-channel gate driver with split outputs and enable UCC27322-EP Enhanced Product 9-A/9-A single-channel gate driver driver with split outputs and enable UCC27322-Q1 Automotive 9-A/9-A single-channel gate driver with noninverting inputs UCC27323 Inverting 4-A/4-A dual-channel low side gate driver UCC27324 Non-inverting 4-A/4-A dual-channel low side gate driver UCC27324-Q1 Automotive non-inverting 4-A/4-A dual-channel low side gate driver UCC27325 4-A/4-A dual-channel gate driver with one inverting, one non-inverting input and hystertic logic UCC37321 9-A/9-A single-channel gate driver with inverting input, split outputs and enable UCC37322 9-A/9-A single-channel gate driver with split outputs, 25-ns prop delay, and enable UCC37323 4-A/4-A dual-channel gate driver with inverting inputs UCC37324 4-A/4-A dual-channel gate driver with non-inverting inputs UCC37325 4-A/4-A dual-channel gate driver with one inverting, one non-inverting input
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos