UCC27531-Q1
Automotive 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and split outputs
UCC27531-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified with the Following Results:
- Device Temperature Grade 1
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4B
- Low Cost Gate Driver (Offering Optimal Solution
for Driving Fet And Igbts) - Superior Replacement to Discrete Transistor Pair
Drive (Providing Easy Interface With Controller) - TTL and CMOS Compatible Input Logic
Threshold, (Independent of Supply Voltage) - Split Output Options Allow for Tuning of Turn-On
and Turn-Off Currents - Enable with Fixed TTL Compatible Threshold
- High 2.5-A Source and 5-A Sink Peak Drive
Currents at 18-V VDD - Wide VDD Range From 10 V up to 35 V
- Input and Enable Pins Capable of Withstanding up
to –5-V DC Below Ground - Output Held Low When Inputs are Floating or
During VDD UVLO - Fast Propagation Delays (17-ns Typical)
- Fast Rise and Fall Times
(15-ns and 7-ns Typical With 1800-pF Load) - Undervoltage Lockout (UVLO)
- Used as a High-Side or Low-Side Driver (if
Designed With Proper Bias and Signal Isolation) - Low-Cost, Space-Saving 6-Pin DBV (SOT-23)
Package Options - Operating Temperature Range of –40°C to 140°C
The UCC27531-Q1 is a single-channel, high-speed, gate driver capable of effectively driving MOSFET and IGBT power switches by using up to 2.5-A source and 5-A sink (asymmetrical drive) peak current. Strong sink capability in asymmetrical drive boosts immunity against parasitic Miller turn-on effect. The UCC27531-Q1 device can also feature a split-output configuration where the gate-drive current is sourced through the OUTH pin and sunk through the OUTL pin. This pin arrangement allows the user to apply independent turn-on and turn-off resistors to the OUTH and OUTL pins respectively and easily control the switching slew rates.
The driver has rail-to-rail drive capability and an extremely small propagation delay of typically 17 ns.
The input threshold of UCC27531-Q1 is based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of VDD supply voltage. The 1-V typical hysteresis offers excellent noise immunity.
The driver has the EN pin with fixed TTL compatible threshold. The EN pin is internally pulled up; pulling the EN pin low disables driver, while leaving it open provides normal operation. The EN pin can be used as an additional input with the same performance as the IN pin.
Leaving the input pin of driver open holds the output low. The logic behavior of the driver is shown in the application diagram, timing diagram and input and output logic truth table.
Internal circuitry on the VDD pin provides an UVLO function that holds output low until VDD supply voltage is within operating range.
The UCC27531-Q1 driver is offered in a 6-pin standard SOT-23 (DBV) package. The device operates over wide temperature range of –40°C to 140°C.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC27531-Q1 2.5-A and 5-A, 35-VMAX VDD FET and IGBT Single-Gate Driver datasheet (Rev. B) | PDF | HTML | 08 Oct 2015 |
Application brief | Designing a Robust Traction Inverter Redundant Power Supply From 800 V Battery (Rev. C) | PDF | HTML | 16 Feb 2023 | |
Functional safety information | UCC27531-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | 15 Mar 2022 | ||
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
Application brief | Implementing a Bipolar Gate Drive for Low-Side IGBTs and SiC FETs in Motor Drive | 10 Oct 2019 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27531EVM-184 — UCC27531 Evaluation Module
UCC27531 TINA-TI Transient Reference Design (Rev. A)
UCC27531 TINA-TI Transient Spice Model (Rev. A)
UCC27531 Unencrypted PSPICE TRANSIENT MODEL (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.