High voltage switcher for Non-isolated AC/DC Conversion

UCC28880 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
UCC28881 ACTIVE 700-V Lowest Quiescent current off-line switcher Offers a lower RDSON FET for higher output power and improved efficiency.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Flyback Switching frequency (max) (kHz) 62 Features High voltage startup, Integrated Switch, Leading edge blanking, Light load efficiency, Low power, Overcurrent protection, Overtemperature protection, Soft start Control mode Voltage Duty cycle (max) (%) 55
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Flyback Switching frequency (max) (kHz) 62 Features High voltage startup, Integrated Switch, Leading edge blanking, Light load efficiency, Low power, Overcurrent protection, Overtemperature protection, Soft start Control mode Voltage Duty cycle (max) (%) 55
SOIC (D) 7 29.4 mm² 4.9 x 6
  • Integrated Power MOSFET (Switch) Rated to
    700-V Drain-to-Source Voltage
  • Integrated High-Voltage Current Source for Internal Low-Voltage Supply Generation
  • Soft Start
  • Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
  • Supports Buck, Buck-Boost and Flyback Topologies
  • <100-μA Device Quiescent Current
  • Robust Performance with Inductor Current Runaway Prevention
  • Thermal Shutdown
  • Protection
    • Current Limit
    • Overload and Output Short Circuit
  • Integrated Power MOSFET (Switch) Rated to
    700-V Drain-to-Source Voltage
  • Integrated High-Voltage Current Source for Internal Low-Voltage Supply Generation
  • Soft Start
  • Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
  • Supports Buck, Buck-Boost and Flyback Topologies
  • <100-μA Device Quiescent Current
  • Robust Performance with Inductor Current Runaway Prevention
  • Thermal Shutdown
  • Protection
    • Current Limit
    • Overload and Output Short Circuit

The UCC28880 integrates the controller and a 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage.

The low quiescent current of the device enables excellent efficiency. With the UCC28880 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.

The UCC28880 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.

The UCC28880 integrates the controller and a 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage.

The low quiescent current of the device enables excellent efficiency. With the UCC28880 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.

The UCC28880 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC28880 700-V, 100-mA Low Quiescent Current Off-Line Converter datasheet (Rev. D) PDF | HTML 29 Mar 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location