TPS62737

ACTIVE

Programmable Output Voltage Ultra-Low Power Buck Converter with up to 200 mA Output Current

Product details

Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck Type Converter Iout (max) (A) 0.2 Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Enable Vout (min) (V) 1.3 Vout (max) (V) 5 Iq (typ) (A) 0.000000375
Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck Type Converter Iout (max) (A) 0.2 Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Enable Vout (min) (V) 1.3 Vout (max) (V) 5 Iq (typ) (A) 0.000000375
VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • Industry&3146;s Highest Efficiency at Low Output
    Currents: > 90% With IOUT = 15 µA
  • Ultra-Low Power Buck Converter
    • TPS62736 Optimized for 50-mA Output Current
    • TPS62737 Optimized for 200-mA Output Current
    • 1.3-V to 5-V Resistor Programmable Output Voltage
      Range
    • 2-V to 5.5-V Input Operating Range
    • 380-nA and 375-nA Quiescent Current During Active
      Operation for TPS62736 and TPS62737
    • 10-nA Quiescent Current During Ship Mode Operation
    • 2% Voltage Regulation Accuracy
  • 100% Duty Cycle (Pass Mode)
  • EN1 and EN2 Control
    • Two Power-Off States:Shipmode (Full Power-Off State)
      Standby Mode Includes VIN_OK Indication
  • Input Power-Good Indication (VIN_OK)
    • Push-Pull Driver
    • Resistor Programmable Threshold Level
  • Industry&3146;s Highest Efficiency at Low Output
    Currents: > 90% With IOUT = 15 µA
  • Ultra-Low Power Buck Converter
    • TPS62736 Optimized for 50-mA Output Current
    • TPS62737 Optimized for 200-mA Output Current
    • 1.3-V to 5-V Resistor Programmable Output Voltage
      Range
    • 2-V to 5.5-V Input Operating Range
    • 380-nA and 375-nA Quiescent Current During Active
      Operation for TPS62736 and TPS62737
    • 10-nA Quiescent Current During Ship Mode Operation
    • 2% Voltage Regulation Accuracy
  • 100% Duty Cycle (Pass Mode)
  • EN1 and EN2 Control
    • Two Power-Off States:Shipmode (Full Power-Off State)
      Standby Mode Includes VIN_OK Indication
  • Input Power-Good Indication (VIN_OK)
    • Push-Pull Driver
    • Resistor Programmable Threshold Level

The TPS6273x family provides a highly integrated ultra low power buck converter solution that is well suited for meeting the special needs of ultra-low power applications such as energy harvesting. The TPS6273x provides the system with an externally programmable regulated supply to preserve the overall efficiency of the power-management stage compared to a linear step-down converter. This regulator is intended to step-down the voltage from an energy storage element such as a battery or super capacitor to supply the rail to low-voltage electronics. The regulated output has been optimized to provide high efficiency across low-output currents (<10 µA) to high currents (200 mA).

The TPS6273x integrates an optimized hysteretic controller for low-power applications. The internal circuitry uses a time-based sampling system to reduce the average quiescent current.

To further assist users in the strict management of their energy budgets, the TPS6273x toggles the input power-good indicator to signal an attached microprocessor when the voltage on the input supply has dropped below a preset critical level. This signal is intended to trigger the reduction of load currents to prevent the system from entering an undervoltage condition. In addition, independent enable signals allow the system to control whether the converter is regulating the output, monitoring only the input voltage, or to shut down in an ultra-low quiescent sleep state.

The input power-good threshold and output regulator levels are programmed independently through external resistors.

All the capabilities of TPS6273x are packed into a small footprint 14-lead 3.5-mm × 3.5-mm QFN package (RGY).

The TPS6273x family provides a highly integrated ultra low power buck converter solution that is well suited for meeting the special needs of ultra-low power applications such as energy harvesting. The TPS6273x provides the system with an externally programmable regulated supply to preserve the overall efficiency of the power-management stage compared to a linear step-down converter. This regulator is intended to step-down the voltage from an energy storage element such as a battery or super capacitor to supply the rail to low-voltage electronics. The regulated output has been optimized to provide high efficiency across low-output currents (<10 µA) to high currents (200 mA).

The TPS6273x integrates an optimized hysteretic controller for low-power applications. The internal circuitry uses a time-based sampling system to reduce the average quiescent current.

To further assist users in the strict management of their energy budgets, the TPS6273x toggles the input power-good indicator to signal an attached microprocessor when the voltage on the input supply has dropped below a preset critical level. This signal is intended to trigger the reduction of load currents to prevent the system from entering an undervoltage condition. In addition, independent enable signals allow the system to control whether the converter is regulating the output, monitoring only the input voltage, or to shut down in an ultra-low quiescent sleep state.

The input power-good threshold and output regulator levels are programmed independently through external resistors.

All the capabilities of TPS6273x are packed into a small footprint 14-lead 3.5-mm × 3.5-mm QFN package (RGY).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS6273x Programmable Output Voltage Ultra-Low Power Buck Converter With Up to 50 mA / 200 mA Output Current datasheet (Rev. C) PDF | HTML 16 Dec 2014
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
EVM User's guide TPS62737 User Guide (Rev. A) 23 Aug 2014
Product overview Battery Management Solutions for Wearable and Fitness Devices (Rev. C) 18 Aug 2014
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014
Product overview Industry’s Most Efficient Nano Power Harvesting Solutions (Rev. A) 08 Nov 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLVC489 TPS62736/7 Design Help V1.2

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS62736 High Efficiency Nanopower Buck Converter with 50mA Load Capability | Step-Down TPS62737 Programmable Output Voltage Ultra-Low Power Buck Converter with up to 200 mA Output Current
Package Pins Download
VQFN (RGY) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos