Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

TI is your source for Logic ICs including Switches, Translation, I²C, Interface, Little Logic, Gates, Inverters, Flip-Flops, and FIFOs.

Product Tree

Find a Device by Technology Family


 

View all technology families


see all

Logic Design Support

Engineering Resources

Find the right translator for your design with the Translation Selection Tool. Select your input/output voltage along with the required direction and let the tool do the rest.
Learn more

  • Signal Switches – Find the latest information on our Specialty, Digital and Analog Switch product offerings.
  • Voltage Level Translation – Use the Translation Selection Tool to find out if the new TXB/TXS product portfolio is a fit for your design.
  • I²C – View our broad I²C portfolio and download our latest support tools.
  • Little Logic – Find a single, dual or triple gate Little Logic device in a number of innovative package options.
see all

New Products

  • SN74AUP2G08: Low-Power Dual 2-Input Positive-AND Gate
  • SN74AUP2G126: Low-Power Dual Bus Buffer Gate With 3-State Outputs
  • TXS0101: 1-Bit Bidirectional Voltage-Level Translator for Open-Drain Application
  • TXS0102: 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application
  • TXS0104E: 4-Bit Bidirectional Voltage-Level Translator for Open-Drain Applications
  • TXS0108E: 8-Bit Bidirectional Voltage-Level Translator For Open-Drain And Push-Pull Application
  • PCA9518: Expandable Five-Channel I²C Hub

Must-Have Portfolio

These Linear and Logic products are a Must-Have...

TI's Must-Have portfolio is a collection of innovative devices in the Switch, Level-Translation, I²C, Interface, and Linear product areas. Take a closer look and see for yourself...

Application Clip

Application and Product Clips for Logic

Looking for a specific Logic product or application? Download one of our clips now and get features, benefits, cross references, block diagrams, packaging information, and much more.