TI SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack™ Plug-in Module

(ACTIVE) BOOSTXL-CC2650MA

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack plug-in module is the quick and easy way to add Bluetooth low energy to your LaunchPad™ development kit. Simply plug the CC2650 module BoosterPack kit into the MSP432™ microcontroller (MCU) LaunchPad kit to get started! The software example to get started with development is found here.

The CC2650 module BoosterPack kit is programmed with a wireless network processor software that allows you to add Bluetooth low energy connectivity to any application using simple UART interface. The module BoosterPack kit also includes a JTAG connection for programming and debugging the CC2650 module. This allows you to develop any Bluetooth low energy application on the CC2650 module.

Note: To use the software examples and the CC2650 Module BoosterPack, you also need a MSP432 LaunchPad kit. A bundle of the two EVMs is available.

Features
  • Bluetooth low energy module BoosterPack kit using the CC2650 Module with integrated antenna
  • Includes software examples for MSP432 MCU as application processor
  • Pre-certified for FCC/IC, CE, and ARIB radio standards
  • Debug interface for development of any Bluetooth low energy application on module
  • Bluetooth 4.2 specification certified

What's Included


Looking for the right host MCU?

Develop high performance applications with minimal power consumption using the MSP432™ LaunchPad development kit.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

BOOSTXL-CC2650MA:
TI SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack™ Plug-in Module

$29.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (2)
Title Abstract Type Size (KB) Date
PDF 531 07 Jun 2017
PDF 526 18 Jan 2017
User guides (2)
Title Abstract Type Size (KB) Date
PDF 4600 29 Jun 2016
PDF 6477 27 Feb 2016
More literature (3)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 19436 30 May 2018
PDF 395 18 Sep 2017

Software (1)


Design Kits & Evaluation Modules  ( 4 )

Name Part Number Tool Type
SimpleLink™ Bluetooth low energy/Multi-standard SensorTag  CC2650STK  Development Kits 
SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit  LAUNCHXL-CC2650  Development Kits 
SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit  LAUNCHXL-CC1350  Development Kits 
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit  MSP-EXP432P401R  Evaluation Modules & Boards 

Reference Designs  ( 1 )

Name Part Number Tool Type
UART to Bluetooth® Low Energy (BLE) Bridge Reference Design  TIDC-SPPBLE-SW-RD  TI Designs

TI Devices (4)

Part Number Name Product Family
CC2630  Ultra-low power wireless MCU targeting 2.4GHz applications  SimpleLink Solutions 
CC2640  SimpleLink ultra-low power wireless MCU for Bluetooth low energy  SimpleLink Solutions 
CC2650  SimpleLink multi-standard 2.4 GHz ultra-low power wireless MCU  SimpleLink Solutions 
CC2650MODA  SimpleLink™ Bluetooth® low energy Wireless MCU Module  Wireless connectivity 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs