LM5155 Boost Controller Evaluation Module
LM5155EVM-BST
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LM5155EVM-BST evaluation module showcases the features and performance of the LM5155, wide input non-synchronous boost controller. The standard configuration is designed to provide a regulate output of 24V at 2A from an input of 6V to 18V, switching at 440 kHz.

This EVM is designed for ease of configuration, enabling a user to evaluate many different applications on the same module. Functionality includes external clock synchronization, programmable slope compensation, adjustable soft-start, programmable cycle-by-cycle current limit and output over voltage protection.

Features
  • Input voltage range: 6V to 18V
  • Output voltage 24V at 2A
  • 440kHz switching frequency
  • External clock synchronization

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LM5155EVM-BST:
LM5155 Boost Controller Evaluation Module

$59.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (3)
Title Type Size (KB) Date
PDF 1709 31 Jan 2020
PDF 1492 26 Jun 2019
PDF 1476 19 Dec 2018
User guides (1)
Title Type Size (KB) Date
PDF 1496 11 Dec 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (4)

Part Number Name Product Family
LM5155  2.2MHz wide VIN non-synchronous boost controller  Step-up (boost) 
LM5155-Q1  2.2MHz wide VIN non-synchronous boost/SEPIC/flyback controller  Step-up (boost) 
LM51551  2.2MHz wide VIN non-synchronous boost controller  Step-up (boost) 
LM51551-Q1  2.2MHz wide VIN non-synchronous boost/SEPIC/flyback controller  Step-up (boost) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles