Automotive Passive Media Hub Reference Design With Charging and Enhanced Data Path Performance

(ACTIVE) TIDA-01432

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This automotive reference design demonstrates a unique approach for media ports that require data transfers. This design has the capability to support USB 2.0 through a 15-W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design comprising analog AEC-Q100 qualified integrated circuits (ICs) which are CISPR-25 class-5 tested. This reference design minimizes development efforts through a flexible, passive solution that allows the system to role swap with a head unit and to charge both USB Type-C and legacy devices with a small 1x2-in solution.

Features
  • Small solution size based on typical media interface board dimensions of 1" x 2"
  • Short-to-battery protection and load dump protection against input transients up to 40V
  • Automotive grade LMS3635-Q1 optimized power supply through unique Hotrod™ package and reduces parasitics to mitigate EMI without interfering with AM or FM band frequencies
  • TUSB213-Q1 provides optimized high-speed performance to pass USB-IF electrical compliance tests to meet USB-IF near end and far-end eye test up to 3m
  • Compatible with leading on-the-go (OTG) systems

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM74610-Q1  Zero Iq Reverse Polarity Protection Smart Diode Controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
LMS3635-Q1  3.5A /5.5A, 36V Synchronous, 400kHz, Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
SN74AHCT1G04-Q1  Automotive Catalog Single Inverter Gate  Buffer/driver  Sample & Buy Not Available
TPS254900-Q1  USB Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
TUSB211-Q1  Automotive USB 2.0 480Mbps High Speed Signal Conditioner  USB  Sample & Buy View Design Kits & Evaluation Modules
TUSB212-Q1  Automotive USB 2.0 High Speed Signal Conditioner  USB  Sample & Buy View Design Kits & Evaluation Modules
TUSB213-Q1  Automotive USB 2.0 High Speed Signal Conditioner  USB  Sample & Buy View Design Kits & Evaluation Modules
TUSB214-Q1  Automotive USB 2.0 High Speed Signal Conditioner  USB  Sample & Buy Not Available
TUSB215-Q1  Automotive USB 2.0 High Speed Signal Conditioner  USB  Sample & Buy Not Available
TUSB217-Q1  USB 2.0 signal conditioner  USB  Not Available View Design Kits & Evaluation Modules
TUSB319-Q1  Automotive USB Type-C DFP Port Controller  USB  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM74610-Q1 Download Download
LMS3635-Q1 Download Download
SN74AHCT1G04-Q1 Download Download
TPS254900-Q1 Download Download
TUSB211-Q1 Download
TUSB213-Q1 Download
TUSB215-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 13912 02 Jun 2017
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 914 02 Oct 2017
ZIP 1992 02 Oct 2017
PDF 585 02 Oct 2017
PDF 1616 02 Oct 2017
PDF 13 02 Oct 2017
PDF 854 02 Oct 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs