C55XCODECS

CODECS - Optimized for C55x Devices

C55XCODECS

Downloads

Overview

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into audio and speech applications. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes are on that page, as well as in each installer.

 

 

Additional Information:

Features

C55x Codecs are optimized for use on any TM320C55x™ devices. C55x Codecs offer:

  • Free, object code with production licensing
  • WINDOWS installers
  • C55x Audio Codecs were tested on C5505 and C5510 devices
  • C55x Speech Codecs were tested on C5510 device
  • All codecs are eXpressDSP™ compliant
  • Performance data are specified in each codec Datasheet
Download View video with transcript Video

Downloads

Software codec

C55XCODECSAUD Audio Codecs for C55x - Software and Documentation

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
SM320VC5507-EP Enhanced product low power C5507 fixed point DSP TMS320VC5501 Low power C55x fixed point DSP- up to 300MHz TMS320VC5502 Fixed-Point Digital Signal Processor TMS320VC5503 Low power C55x fixed point DSP- up to 200MHz TMS320VC5505 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320VC5506 Low power C55x fixed point DSP - 108MHz TMS320VC5507 Fixed-Point Digital Signal Processor TMS320VC5509A Fixed-Point Digital Signal Processor TMS320VC5510A Fixed-Point Digital Signal Processors
Multimedia & industrial networking SoCs
OMAP5912 Applications processor
Download options

C55XCODECSAUD Audio Codecs for C55x - Software and Documentation

close
Latest version
Version: 1.00.002
Release date: Mar 7, 2010
Products
Audio & radar DSP SoCs
SM320VC5507-EP Enhanced product low power C5507 fixed point DSP TMS320VC5501 Low power C55x fixed point DSP- up to 300MHz TMS320VC5502 Fixed-Point Digital Signal Processor TMS320VC5503 Low power C55x fixed point DSP- up to 200MHz TMS320VC5505 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320VC5506 Low power C55x fixed point DSP - 108MHz TMS320VC5507 Fixed-Point Digital Signal Processor TMS320VC5509A Fixed-Point Digital Signal Processor TMS320VC5510A Fixed-Point Digital Signal Processors
Multimedia & industrial networking SoCs
OMAP5912 Applications processor

Documentation

Release Information

All codecs are

eXpressDSP

compliant

All the C55x codecs were tested on C5505 and C5510

SUPPORTED PLATFORMS:All these audio modules can be used on any of the C55x based platforms like C5505, C5510 and C5502

PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory configuration

Software codec

C55XCODECSPCH Speech Codecs for C55x - Software and Documentation

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
SM320VC5507-EP Enhanced product low power C5507 fixed point DSP TMS320VC5501 Low power C55x fixed point DSP- up to 300MHz TMS320VC5502 Fixed-Point Digital Signal Processor TMS320VC5503 Low power C55x fixed point DSP- up to 200MHz TMS320VC5505 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320VC5506 Low power C55x fixed point DSP - 108MHz TMS320VC5507 Fixed-Point Digital Signal Processor TMS320VC5509A Fixed-Point Digital Signal Processor TMS320VC5510A Fixed-Point Digital Signal Processors
Multimedia & industrial networking SoCs
OMAP5912 Applications processor
Download options

C55XCODECSPCH Speech Codecs for C55x - Software and Documentation

close
Latest version
Version: 1.00.001
Release date: Mar 7, 2010
Products
Audio & radar DSP SoCs
SM320VC5507-EP Enhanced product low power C5507 fixed point DSP TMS320VC5501 Low power C55x fixed point DSP- up to 300MHz TMS320VC5502 Fixed-Point Digital Signal Processor TMS320VC5503 Low power C55x fixed point DSP- up to 200MHz TMS320VC5505 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320VC5506 Low power C55x fixed point DSP - 108MHz TMS320VC5507 Fixed-Point Digital Signal Processor TMS320VC5509A Fixed-Point Digital Signal Processor TMS320VC5510A Fixed-Point Digital Signal Processors
Multimedia & industrial networking SoCs
OMAP5912 Applications processor

Release Information

All codecs are

eXpressDSP

compliant

All the C55x codecs were tested on C5510

All the speech codec releases have both encoder and decoder

SUPPORTED PLATFORMS:All these speech modules can be used on any of the C55x based platforms

PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory configuration

Technical Support: please contact Couth Infotech Private Limited, email: TISupport@CouthIT.com

G722.2 from ITU-T is also known as GSM-WBAMR from 3GPP

C55X_Speech_Codecs Product Downloads
Data Sheets and Release Notes
G726 Encoder and Decoder, Version 2.00.00.012 DataSheetG726 Data Sheet for Encoder and Decoder128K
G726 Encoder and Decoder, Version 2.00.00.012 ReleaseNotesG726 Release Notes52K
G722 Encoder and Decoder, Version 1.20.00.002 DataSheetG722 Data Sheet for Encoder and Decoder392K
G722 Encoder and Decoder, Version 1.20.00.002 ReleaseNotesG722 Release Notes76K
G722.1 Encoder and Decoder, Version 1.00.00.00 DataSheetG722.1 Data Sheet for Encoder and Decoder392K
G722.1 Encoder and Decoder, Version 1.00.00.00 ReleaseNotesG722.1 Release Notes60K
G722.2 Encoder and Decoder, Version 2.00.01.003 DataSheetG722.2 Data Sheet for Encoder and Decoder388K
G722.2 Encoder and Decoder, Version 2.00.01.003 ReleaseNotesG722.2 Release Notes72K
Windows Downloads
G726 Encoder and Decoder, Version 2.00.00.012G726 Encoder and Decoder1700K
G722 Encoder and Decoder, Version 1.20.00.002G722 Encoder and Decoder2884K
G722.1 Encoder and Decoder, Version 1.00.00.00G722.1 Encoder and Decoder3340K
G722.2 Encoder and Decoder, Version 2.00.01.003G722.2 Encoder and Decoder2148K

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos