SBASAI6 September 2023 ADC32RF52
PRODUCTION DATA
In this mode the GPIO1/2 pins are used as a "fast SPI" input which only updates the NCO selection registers. No register address information needs to be sent. GPIO1 pin is SDATA and GPIO2 pin is SCLK.
This mode is enabled by setting the SPISEL to logic high and using the following register write:
The NCO frequencies are selected as shown in Table 7-30.
# OF BANDS | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SINGLE | 0 | 0 | 0 | 0 | NCO1 CHB [2] | 0 | NCO1 CHB [1:0] | 0 | 0 | 0 | 0 | NCO1 CHA [2] | 0 | NCO1 CHA [1:0] | ||
DUAL | 0 | 0 | 0 | 0 | NCO2 CHB [1:0] | NCO1 CHB [1:0] | 0 | 0 | 0 | 0 | NCO2 CHA [1:0] | NCO1 CHA [1:0] | ||||
QUAD | NCO4 CHB [1:0] | NCO3 CHB [1:0] | NCO2 CHB [1:0] | NCO1 CHB [1:0] | NCO4 CHA [1:0] | NCO3 CHA [1:0] | NCO2 CHA [1:0] | NCO1 CHA [1:0] |