SBASAI6 September 2023 ADC32RF52
PRODUCTION DATA
The ADC32RF52 is a single core 14-bit, 1.5 GSPS, dual channel analog to digital converter (ADC) that supports RF sampling with input frequencies up to 2 GHz. The design maximizes signal-to-noise ratio (SNR) and delivers a noise spectral density of -153 dBFS/Hz. Using additional internal ADCs along with on-chip signal averaging, the noise density improves to -156 dBFS/Hz (2x AVG) and -159 dBFS/Hz (4x AVG).
Each ADC channel can be connected to a quad-band digital down-converter (DDC) using a 48-bit NCO which supports phase coherent frequency hopping. Using the GPIO pins for NCO frequency control, frequency hopping can be achieved in less than 1 µs.
The ADC32RF52 supports the JESD204B serial data interface with subclass 1 deterministic latency using data rates up to 13 Gbps.
The power efficient ADC architecture consumes 1.4 W/ch at 1.5 Gsps and provides power scaling with lower sampling rates.
| PART NUMBER | SAMPLING RATE |
|---|---|
| ADC32RF55 | 3 GSPS |
| ADC32RF54 | 2.6 GSPS |
| ADC32RF52 | 1.5 GSPS |
Block Diagram