SBASAI6 September 2023 ADC32RF52
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC ACCURACY | ||||||
DNL | Differential nonlinearity | FIN = 10 MHz | ±1 | LSB | ||
INL | Integral nonlinearity | FIN = 10 MHz | ±8 | LSB | ||
VOS_ERR | Offset error | ±0.2 | %FSR | |||
GAINERR | Gain error | ±0.2 | %FSR | |||
GAINMatch | Gain matching across channels | ±0.2 | dB | |||
ADC ANALOG INPUTS (INA1P/M, INB1P/M, INA2P/M, INB2P/M) | ||||||
FS | Input full scale (differential) | 1x or 2x AVG, RSW = 0 | 0.95 | Vpp | ||
1x AVG, RSW = 1 | 1.0 | |||||
2x AVG, RSW = 1 | 1.1 | |||||
VICM | Input common model voltage | 250 | 350 | 450 | mV | |
ZIN | Differential input impedance | Differential at 100 MHz | 100 | Ω | ||
VOCM | Output common mode voltage | 350 | mV | |||
BW | Analog Input Bandwidth (-3 dB) | No averaging, RSW = 1 | 1.6 | GHz | ||
2x or 4x averaging, RSW = 1 | 1.5 | |||||
Phase imbalance, analog input | ±2 | deg | ||||
Amplitude imablance, analog input | ±0.5 | dB | ||||
CLOCK INPUT (CLKP/M) | ||||||
Input clock frequency | 500 | 1500 | MHz | |||
VID | Differential input voltage | 1 | 2.4 | Vpp | ||
VICM | Input common mode voltage | 0.65 | 0.75 | 0.85 | V | |
ZIN | Differential input impedance | Differential at 2.6 GHz | 100 | Ω | ||
Clock duty cycle | 45 | 50 | 55 | % | ||
SYSREF INPUT (SYSREFP/M) | ||||||
VID | Differential input voltage | 600 | 800 | 1000 | mVpp | |
VICM | Input common mode voltage | Input common mode voltage | 1.05 | 1.2 | 1.4 | V |
ZIN | Differential input impedance | 100 | Ω | |||
DIGITAL INPUTS (RESET, PDN, SCLK, SEN, SDIO, GPIO1/2, SPISEL) | ||||||
VIH | High-level input voltage | 0.8 | V | |||
VIL | Low-level input voltage | 0.4 | V | |||
CI | Input capacitance | 0.6 | pF | |||
DIGITAL OUTPUT (SDIO) | ||||||
VOH | High-level output voltage | ILOAD = -400 uA | AVDD18 – 0.1 | AVDD18 | V | |
VOL | Low-level output voltage | ILOAD = 400 uA | 0.1 | V | ||
CML SERDES OUTPUTS: DOUT[0:7]P/M | ||||||
VOD | Serdes transmitter output amplitude | differential peak-peak | 700 | mVpp | ||
VOCM | Serdes transmitter output common mode | 425 | mV | |||
ZTX | Serdes transmitter single ended termination impedance | 50 | Ω | |||
Transmitter short-circuit current | Transmitter pins shorted to any voltage between –0.25 V and 1.45 V | –100 | 100 | mA |