SBASAL3B September 2024 – June 2025 ADC3668 , ADC3669
PRODUCTION DATA
For highest accuracy and lowest temperature drift, an external 1.2V voltage reference can be supplied to the ADC. The external reference can be supplied through pin GPIO1 (configured via SPI). The recommendation is to connect a 10µF and a 0.1µF ceramic bypass capacitor (CVREF) between the GPIO1 and AGND pins and placed as close to the pins as possible.