SBASAP6 February 2025 ADC3683-EP , ADC3683-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Generate the 1.6V reference for the ADC internal using the on-chip 1.2V bandgap reference along with the internal gain buffer. A 10µF and a 0.1µF ceramic bypass capacitor (CVREF) is connected between the VREF and REFGND pins as close to the pins as possible.