SBASAP6 February 2025 ADC3683-EP , ADC3683-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A global power down mode is enabled via SPI as well as using the power down pin (PDN/SYNC). There is an internal pull-down 21kΩ resistor on the PDN/SYNC input pin and the pin is active high, so the pin must be pulled high externally to enter global power down mode.
The SPI register map provides the capability to enable/disable individual blocks directly or via PDN pin mask to trade off power consumption vs wake up time as shown in Table 7-9.
| Function/ Register | PDN via SPI | Mask for Global PDN | Feature - Default | Power Impact | Wake-up time | Comment |
|---|---|---|---|---|---|---|
| ADC | Yes | - | Enabled | Both ADC channels are included in Global PDN automatically | ||
| Reference gain amplifier | Yes | Yes | Enabled | ~ 0.4mA | ~3us | Should only be powered down in power down state. |
| Internal 1.2V reference | Yes | External ref | ~ 1-3.5mA | ~3ms | Internal/external reference selection is available through SPI and REFBUF/CTRL pin. | |
| Clock buffer | Yes | Differential clock | ~ 1mA | n/a | Single ended clock input saves ~ 1mA compared to differential.
Some programmability is available through the REFBUF/CTRL pin. | |
| Output interface drivers | Yes | - | Enabled | varies | n/a | Depending on output interface mode, unused output drivers is powered down for maximum power savings |
| Decimation filter | Yes | - | Disabled | see Electrical table | n/a |