SBASAP6 February 2025 ADC3683-EP , ADC3683-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ADC3683-xEP contains a MUX in front of the digital decimation filter which allows ADC ChA to be connected to DDC ChB. This feature is enabled and controlled using the SPI interface. Subsequently the output interface corresponds to the DDC channel A and B.
Figure 7-22 DDC MUX