SBASAP6 February 2025 ADC3683-EP , ADC3683-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ADC3683-xEP samples are configured for either two's complement format (default) or offset binary via SPI (D2 of 0x8F and 0x92). Table 7-8 provides an overview for minimum and maximum output codes for the two formatting options based on resolution.
| Two's Complement (default) | Offset Binary | |||||||
|---|---|---|---|---|---|---|---|---|
| RESOLUTION (BIT) | 14 | 16 | 18 | 20 | 14 | 16 | 18 | 20 |
| VIN,MAX | 0x1FFF | 0x7FFF | 0x1FFFF | 0x7FFFF | 0x3FFF | 0xFFFF | 0x3FFFF | 0xFFFFF |
| 0 | 0x0000 | 0x00000 | 0x2000 | 0x8000 | 0x20000 | 0x80000 | ||
| VIN,MIN | 0x2000 | 0x8000 | 0x20000 | 0x80000 | 0x0000 | 0x00000 | ||