SBAS559A May 2022 – December 2022 ADS1285
PRODUCTION DATA
There are three power-resolution modes offering trade-offs between power consumption and dynamic range. The modes are high power, mid power, and low power. See the Section 7.1 section for details of noise performance. The MODE[1:0] bits of the CONFIG0 register selects the power mode. The clock frequency for low-power mode is 4.096 MHz (half-speed clock); therefore, the output data rates are also scaled by one half.