SBAS817C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register enables or disables write access to the device configuration registers specified in Table 10.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REG_ACCESS_BITS | |||||||
R/W-0000 0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | REG_ACCESS_BITS | R/W | 0000 0000b | Enables or disables write access to the device configuration registers specified in Table 10.
Write 1010 1010b to this register to enable write access. Write access is disabled for all values other than REG_ACCESS_BITS = 1010 1010b. |